1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø16 H6 Series Miniature Control Unit Ⅱ (Part Number)

PUSH-BUTTON SWITCH

ø16 H6 Series Miniature Control Unit Ⅱ
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Push Buttons ø16 H6 Series Miniature Control Unit Ⅱ
Push buttons are used to control an electronic device or electrical circuit.They offer a wide variety of type to choose from.
[Feature]
● Push Button Shape: Round and Square
● Button Color : Blue, Green, Yellow, White and Pure White, Amber
● Contact Configuration : 1c and 2c
● Push Button Operation : Momentary and Maintained
[Application]
They are commonly used in a variety of applications such as machinery and electronic equipment.

 
Part Number
HA3L-M1C53G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Push button operation Button color Contact Configuration Terminal shape Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Illuminated lens-type With barrier Button shape Lamp working voltage
(V)
Contact Material Light Source Type Features

฿ 100.00

PUSH-BUTTON SWITCH 1 Piece(s) Quote Rounded cornersMomentary[Green] Green1cSolder terminal/tab terminal56CE / UL / TUV / CSA242432xN/AFlat TypeAC / DC 12SilverLEDN/A

Loading...

  1. 1

Basic Information

Mounting Hole φ 16.2 Guard included NA Protection function (environmentally resistant) IP65
Lock removing method Yes