1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø16 H6 Series Miniature Control Unit Ⅱ (Part Number)

PUSH-BUTTON SWITCH

ø16 H6 Series Miniature Control Unit Ⅱ
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Push Buttons ø16 H6 Series Miniature Control Unit Ⅱ
Push buttons are used to control an electronic device or electrical circuit.They offer a wide variety of type to choose from.
[Feature]
● Push Button Shape: Round and Square
● Button Color : Blue, Green, Yellow, White and Pure White, Amber
● Contact Configuration : 1c and 2c
● Push Button Operation : Momentary and Maintained
[Application]
They are commonly used in a variety of applications such as machinery and electronic equipment.

 
Part Number
HA2B-M1C1Y SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Push button operation Button color Contact Configuration Terminal shape Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Illuminated lens-type With barrier Button shape Lamp working voltage
(V)
Contact Material Light Source Type Features

฿ 561.67

฿ 337.11

PUSH-BUTTON SWITCH 1 Piece(s) Same day SquareMomentaryYellow1cSolder terminal/tab terminal56CE / UL / TUV / CSA24240.10.1xN/AFlat TypeNon-illuminationGoldNon-illuminationN/A

Loading...

  1. 1

Basic Information

Mounting Hole φ 16.2 Guard included NA Protection function (environmentally resistant) IP65
Lock removing method Yes

Please check the type/dimensions/specifications of the part HA2B-M1C1Y in the ø16 H6 Series Miniature Control Unit Ⅱ series.

Products with similar specification

Part Number
HA1B-A1C1VLA
HA1B-A1C1VLG
HA1B-A1C1VLR
HA2B-M1C2B
HA2B-M1C2G
HA2B-M1C2LA
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Push button operation Button color Contact Configuration Terminal shape Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Illuminated lens-type With barrier Button shape Lamp working voltage
(V)
Contact Material Light Source Type Features

฿ 100.00

1 Piece(s) Quote RoundAlternateAmber1c-52.5UL / CE / CSA / TUV24240.10.1N/AFlat TypeNon-illuminationGoldNon-illuminationN/A

฿ 647.00

1 Piece(s) Quote RoundAlternate[Green] Green1c-52.5UL / CE / CSA / TUV24240.10.1N/AFlat TypeNon-illuminationGoldNon-illuminationN/A

฿ 100.00

1 Piece(s) Quote RoundAlternate-1c-52.5UL / CE / CSA / TUV24240.10.1N/AFlat TypeNon-illuminationGoldNon-illuminationN/A

฿ 690.00

1 Piece(s) Quote SquareMomentaryBlack2cSolder terminal/tab terminal56UL / CE / CSA / TUV24240.10.1xN/AFlat TypeNon-illuminationGoldNon-illuminationN/A

฿ 690.00

1 Piece(s) Quote SquareMomentary[Green] Green2cSolder terminal/tab terminal56UL / CE / CSA / TUV24240.10.1xN/AFlat TypeNon-illuminationGoldNon-illuminationN/A

฿ 100.00

1 Piece(s) Quote SquareMomentaryAmber2cSolder terminal/tab terminal56UL / CE / CSA / TUV24240.10.1N/AFlat TypeNon-illuminationGoldNon-illuminationN/A