(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Push Buttons ø16 H6 Series Miniature Control Unit Ⅱ
Push buttons are used to control an electronic device or electrical circuit.They offer a wide variety of type to choose from.
[Feature]
● Push Button Shape: Round and Square
● Button Color : Blue, Green, Yellow, White and Pure White, Amber
● Contact Configuration : 1c and 2c
● Push Button Operation : Momentary and Maintained
[Application]
They are commonly used in a variety of applications such as machinery and electronic equipment.
Part Number |
---|
HA4L-M1C21VG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Push button operation | Button color | Contact Configuration | Terminal shape | Dimension depth (mm) | Representative Standard | Dimension width (mm) | Dimension vertical (mm) | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Illuminated lens-type | With barrier | Button shape | Lamp working voltage (V) | Contact Material | Light Source Type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | Square | Momentary | [Green] Green | 2c | - | 52.5 | UL / CSA | 24 | 24 | 0.1 | 0.1 | x | With 4-directional Barrier | Flat Type | DC 5 | Gold | LED | N/A |
Loading...
Mounting Hole | φ 16.2 | Guard included | NA | Protection function (environmentally resistant) | IP65 |
---|---|---|---|---|---|
Lock removing method | Yes |
How can we improve?
How can we improve?