PS3N Series Switching Power Supply Ⅱ

Brand :
IDEC

Caution

    Product Description

    • PS3N Series Switching Power Supply.
    • Compliant standard: UL and CSA supported.
    • Input Frequency rate: 47 ~ 63Hz.
    • Switching Power Supplies type AC-DC Power Supply.
    • PS3N Series output wattage 7 output voltage levels are available 10W, 15W, 30W, 50W, 100W and 150 W.
    • Output voltage 3 output levels are available DC5V, DC12V and DC24V.
    • Input voltage is AC (Alternating Current) AC100V and AC200V.
    • OPERATING INDICATION: LED (Green color).
    • Shape option: With cover and Open frame.
    • Input and output terminal using screw connected.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat