(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Miniature circuit protectors with hydraulic-magnetic tripping system, NRL series from IDEC.
- Compact size (only 36.6H × 16.8W × 42D mm).
- One-lever (one-rocker) for 2-poles, ensures proper interruption to both poles when one pole is tripped.
- Low, middle, and high-speed response.
- Variety of rated currents and internal circuits.
- Available with auxiliary contacts and inertia delay.
- Over 20,000 mechanical operations, long life also reduces maintenance costs.
- Vibration-proof design.
Part Number |
---|
NRLR1100-1AAA-B |
NRLR1100-1ABA-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated block capacity When AC 250 V (kA) | Rated block capacity When DC 60 V (kA) | Rated block capacity voltage conditions besides AC 250 V/DC 60 V | Number of Poles | Rated Current (A) | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity when DC 50 V | Appearance | Internal circuit | Main terminal shape | Inertial delay | Mounting Method | Features | Auxiliary contact configuration | Applicable circuit | Rated voltage of display lights | Removable voltage coil voltage | Rocker/cover color | Supplementary information | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 1 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 1 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type |
Loading...
Rated Voltage | AC250V | Polarity presence | NA | Warning output presence | NA |
---|
How can we improve?
How can we improve?