(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Miniature circuit protectors with hydraulic-magnetic tripping system, NRL series from IDEC.
- Compact size (only 36.6H × 16.8W × 42D mm).
- One-lever (one-rocker) for 2-poles, ensures proper interruption to both poles when one pole is tripped.
- Low, middle, and high-speed response.
- Variety of rated currents and internal circuits.
- Available with auxiliary contacts and inertia delay.
- Over 20,000 mechanical operations, long life also reduces maintenance costs.
- Vibration-proof design.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated block capacity When AC 250 V (kA) | Rated block capacity When DC 60 V (kA) | Rated block capacity voltage conditions besides AC 250 V/DC 60 V | Number of Poles | Rated Current (A) | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity when DC 50 V | Appearance | Internal circuit | Main terminal shape | Inertial delay | Mounting Method | Features | Auxiliary contact configuration | Applicable circuit | Rated voltage of display lights | Removable voltage coil voltage | Rocker/cover color | Supplementary information | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 5 | CE / UL / CCC / CSA | 44 | 16.8 | 59.5 | 0.5 kA | Large Lock Type | Series Trip | 250 Type Tab Terminal | Available | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 10 | CE / UL / CCC / CSA | 44 | 16.8 | 59.5 | 0.5 kA | Large Lock Type | Series Trip | 250 Type Tab Terminal | Available | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 0.5 | CE / UL / CCC / CSA | 44 | 16.8 | 59.5 | 0.5 kA | Large Lock Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Auxiliary Contact Terminal: Solder Terminal | 1c | DC For | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 3 | CE / UL / CCC / CSA | 44 | 16.8 | 59.5 | 0.5 kA | Large Lock Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Auxiliary Contact Terminal: Solder Terminal | 1c | DC For | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 2-Pole | 5 | CE / UL / CCC / CSA | 44 | 33.6 | 59.5 | 0.5 kA | Large Lock Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 2-Pole | 5 | CE / UL / CCC / CSA | 44 | 33.6 | 59.5 | 0.5 kA | Large Lock Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 2-Pole | 10 | CE / UL / CCC / CSA | 44 | 33.6 | 59.5 | 0.5 kA | Large Lock Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Green | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 2-Pole | 20 | CE / UL / CCC / CSA | 44 | 33.6 | 59.5 | 0.5 kA | Large Lock Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 2-Pole | 20 | CE / UL / CCC / CSA | 44 | 33.6 | 59.5 | 0.5 kA | Large Lock Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Red | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 2-Pole | 3 | CE / UL / CCC / CSA | 44 | 33.6 | 59.5 | 0.5 kA | Large Lock Type | Series Trip | 250 Type Tab Terminal | Available | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Red | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 2-Pole | 3 | CE / UL / CCC / CSA | 44 | 33.6 | 59.5 | 0.5 kA | Large Lock Type | Series Trip | 250 Type Tab Terminal | Available | Screw | Ferrite: None | Not Included | DC For | Indicator Lamp N / A | - | Rocker Color: Red | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 2-Pole | 7.5 | CE / UL / CCC / CSA | 44 | 33.6 | 59.5 | 0.5 kA | Large Lock Type | Series Trip | 250 Type Tab Terminal | Available | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 2-Pole | 10 | CE / UL / CCC / CSA | 44 | 33.6 | 59.5 | 0.5 kA | Large Lock Type | Series Trip | 250 Type Tab Terminal | Available | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Red | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 2-Pole | 0.5 | CE / UL / CCC / CSA | 44 | 33.6 | 59.5 | 0.5 kA | Large Lock Type | Series Trip | 250 Type Tab Terminal | Available | Screw | Auxiliary Contact Terminal: Solder Terminal | 1c | For APC | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 2-Pole | 15 | CE / UL / CCC / CSA | 44 | 33.6 | 59.5 | 0.5 kA | Large Lock Type | Series Trip | 250 Type Tab Terminal | Available | Screw | Auxiliary Contact Terminal: Solder Terminal | 1c | For APC | Indicator Lamp N / A | - | Rocker Color: Red | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 2-Pole | 20 | CE / UL / CCC / CSA | 44 | 33.6 | 59.5 | 0.5 kA | Large Lock Type | Series Trip | 250 Type Tab Terminal | Available | Screw | Auxiliary Contact Terminal: Solder Terminal | 1c | For APC | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 5 | CE / UL / CCC / CSA | 36.6 | 16.8 | 69.1 | 0.5 kA | Lever Type | Series Trip | PCB Terminal | Not Included | PCB Mounting | Ferrite: None | Not Included | DC For | Indicator Lamp N / A | - | - | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 1 | CE / UL / CCC / CSA | 36.6 | 16.8 | 69.1 | 0.5 kA | Lever Type | Series Trip | PCB Terminal | Available | PCB Mounting | Ferrite: None | Not Included | DC For | Indicator Lamp N / A | - | - | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 10 | CE / UL / CCC / CSA | 36.6 | 16.8 | 69.1 | 0.5 kA | Lever Type | Series Trip | PCB Terminal | Available | PCB Mounting | Ferrite: None | Not Included | DC For | Indicator Lamp N / A | - | - | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 15 | CE / UL / CCC / CSA | 36.6 | 16.8 | 69.1 | 0.5 kA | Lever Type | Series Trip | PCB Terminal | Available | PCB Mounting | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | - | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 7.5 | CE / CCC | 36.6 | 16.8 | 69.1 | 0.5 kA | Lever Type | Series Trip | PCB Terminal | Not Included | PCB Mounting | Auxiliary Contact Terminal: PCB Terminal | 1c | DC For | Indicator Lamp N / A | - | - | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | - | - | 1-pole | - | PSE / CCC | 44 | 16.8 | 58.2 | - | Illumination Rocker Type | Switch Only | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | - | 125 VAC (Illumination: Neon) | - | Rocker Color: Red Transparent | - | Voltage Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | - | - | 1-pole | - | PSE / CCC | 44 | 16.8 | 58.2 | - | Illumination Rocker Type | Switch Only | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | - | 12 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Voltage Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | - | - | 1-pole | - | PSE / CCC | 44 | 16.8 | 58.2 | - | Illumination Rocker Type | Switch Only | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | - | 24 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Voltage Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | - | - | 1-pole | - | PSE / CCC | 44 | 16.8 | 58.2 | - | Illumination Rocker Type | Switch Only | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | - | 48 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Voltage Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | - | - | 1-pole | - | PSE / CCC | 44 | 16.8 | 55.6 | - | Non-illumination Rocker Type | Switch Only | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | - | Indicator Lamp N / A | - | Rocker Color: Black | - | Voltage Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | - | - | 1-pole | - | PSE / CCC | 44 | 16.8 | 55.6 | - | Non-illumination Rocker Type | Switch Only | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | - | Indicator Lamp N / A | - | Rocker Color: Red | - | Voltage Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 0.1 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | 6 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 0.1 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 0.1 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | Indicator Lamp N / A | - | Rocker Color: Red | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 0.5 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | 125 VAC (Illumination: Neon) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 0.5 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | 24 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 0.5 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 0.5 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | 12 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 0.5 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | 24 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 0.5 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 1 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | 125 VAC (Illumination: Neon) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 1 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | 24 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 1 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 1 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Green | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 1 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | 12 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 1 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | 24 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 1 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | 125 VAC (Illumination: Neon) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 1 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 1 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | 12 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 1 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | 24 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 1 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 1 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 2 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | 125 VAC (Illumination: Neon) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 2 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | 6 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 2 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | 12 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 2 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | 24 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 2 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 2 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Red | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 2 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | 12 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 2 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | 24 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 2 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 2 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | 12 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 2 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 2 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Red | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 2 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 2 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 3 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | 125 VAC (Illumination: Neon) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 3 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | 6 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 3 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | 24 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 3 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 3 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Red | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 3 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | 12 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 3 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | 24 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 3 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 3 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | Indicator Lamp N / A | - | Rocker Color: Red | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 3 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | 125 VAC (Illumination: Neon) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 3 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | 12 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 3 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | 24 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 3 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 3 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | 24 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 3 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | 24 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 4 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | 125 VAC (Illumination: Neon) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 4 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 4 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Red | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 4 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | 12 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 5 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | 125 VAC (Illumination: Neon) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 5 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | 6 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 5 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | 24 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 5 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | Indicator Lamp N / A | - | Rocker Color: Green | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 5 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | 24 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 5 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | 48 VAC / VDC (Illumination: LED) | - | Rocker Color: Red Transparent | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 5 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | Indicator Lamp N / A | - | Rocker Color: Black | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | - | Other | Available | 1-pole | 5 | CE / UL / CCC / CSA | 44 | 16.8 | 55.6 | 0.5 kA | Non-illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | DC For | Indicator Lamp N / A | - | Rocker Color: Red | - | Current Trip Type | ||
฿ 100.00 | CIRCIT BRAEAKER | 1 Piece(s) | Quote | 1kA | - | Available | 1-pole | 5 | CE / UL / CCC / CSA | 44 | 16.8 | 58.2 | 0.5 kA | Illumination Rocker Type | Series Trip | 250 Type Tab Terminal | Not Included | Screw | Ferrite: None | Not Included | For APC | 125 VAC (Illumination: Neon) | - | Rocker Color: Red Transparent | - | Current Trip Type |
Loading...
Rated Voltage | AC250V | Polarity presence | NA | Warning output presence | NA |
---|
How can we improve?
How can we improve?