(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø22 HW series selector push button switch
[Features]
· Finger-protecting SS terminals for extra safety and less work.
· Integrated terminal cover and finger protection for safety.
· Rolling contact and self-cleaning rake-machined contacts.
· IP65 protective construction keeps water and oil out (IP40 on two-point push button switch).
· Two-point push button switch also available, featuring the three features of two independently-operating push button switches and a display light mountable in one hole.
· Supports all voltages for worldwide needs.
· UL/CSA-approved and EN standard compliant.
Part Number |
---|
HW1R-2D20B |
HW1R-2D20G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Button color |
---|---|---|---|---|---|---|
฿ 848.34 ฿ 727.54 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | Black | ||
฿ 848.34 ฿ 727.11 | PUSH-BUTTON SWITCH | 1 Piece(s) | 98 Day(s) | - |
Loading...
Mounting Hole | Ø22.3 | Shape | Round | Type | Selector push button |
---|---|---|---|---|---|
Contact Configuration | 2a | Terminal shape | Screw terminal | Guard included | NA |
Dimension depth(mm) | 72.9 | Protection function (environmentally resistant) | IP65 | Representative Standard | CE / UL / TUV / CCC / CSA |
Dimension width(mm) | 29.4 | Dimension vertical(mm) | 41.4 | Current Capacity at VAC 110(A) | 10 |
Current Capacity at VDC 24(A) | 8 | Button shape | Flat Type | Contact Material | Silver |
Contact configuration details | 2a | Lock removing method | Available | Features | Circuit # D |
How can we improve?
How can we improve?