(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flat design with only 2-mm projection from the panel. Separate structure of locking lever allows for simple detachment even during the collective contact mounting. Illuminated Selector Switches. Ⅱ
Part Number |
---|
LW6MF-3C63MS |
LW6MF-33C63MS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Mounting Hole | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Dimension depth (mm) | Specifications | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Contact | Notch angle (°C) | Illumination color/button color | Operating Voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | - | - | 2c | 3 | Stop each position | Screw terminal | 70.5 | Metal Bezel | 3 | 2 | Silver | 45 | Blue | AC / DC 12 | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | - | - | 2c | 3 | - | Screw terminal | 70.5 | Metal Bezel | 3 | 2 | Silver | 45 | Blue | AC / DC 12 |
Loading...
Type | Selector | Illumination | LED | With key | NA |
---|---|---|---|---|---|
Protection function (environmentally resistant) | IP65 | Representative Standard | CE / UL / TUV / CCC / CSA | Dimension vertical(mm) | 28 |
Dimension width(mm) | 28 | Lock removing method | Yes |
How can we improve?
How can we improve?