1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
LW Series Flush Silhouette Switches, Key Selector Switches Ⅱ (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

LW Series Flush Silhouette Switches, Key Selector Switches Ⅱ
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flat design with only 2-mm projection from the panel. Separate structure of locking lever allows for simple detachment even during the collective contact mounting. Key Selector Switches. Ⅱ

 
Part Number
LW6MK-2C2MA-501 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipIllumination Contact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Dimension depth
(mm)
Specifications Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Contact Notch angle
(°C)
Key removal position Key Number
(No)
Illumination color/button color

฿ 3,842.00

฿ 2,711.68

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote NA2c2Stop each positionScrew terminal62.5Metal Bezel0.10.1Gold90All Slip-off501N/A

Loading...

  1. 1

Basic Information

Type Keylock switch With key Available Protection function (environmentally resistant) IP65
Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 28 Dimension width(mm) 28
Lock removing method Yes