(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Push Buttons ø22 HW Series Control Unit Ⅱ
Push buttons are used to control an electronic device or electrical circuit.They offer a wide variety of type to choose from.
[Feature]
● Push Button Shape: Round and Square
● Contact Configuration : 1a, 1b, 2a, 2b, 3a, 3b and 4b
● Push Button Operation : Momentary and Maintained
● Button Color : Blue, Green, Yellow, White and Amber
[Application]
They are commonly used in a variety of applications such as machinery and electronic equipment.
Part Number |
---|
HW1B-A120G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Type | Push button operation | Button color | Contact Configuration | Guard included | Dimension depth (mm) | Dimension width (mm) | Dimension vertical (mm) | Button shape | Lamp working voltage (V) | Contact Material | Light Source Type | Contact configuration details | Lock removing method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 855.00 ฿ 732.82 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | Round | - | Alternate | [Green] Green | 2a | NA | 62.4 | 29.4 | 41.4 | Flat Type | Non-illumination | Silver | Non-illumination | 2a | Yes |
Loading...
Mounting Hole | Ø22.3 | Terminal shape | Screw terminal | Protection function (environmentally resistant) | IP65 |
---|---|---|---|---|---|
Representative Standard | CE / UL / TUV / CCC / CSA | Current Capacity at VAC 110(A) | 10 | Current Capacity at VDC 24(A) | 8 |
How can we improve?
How can we improve?