1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø22 TW Series Control Unit Ⅱ (Part Number)

ø22 TW Series Control Unit Ⅱ
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Push Buttons ø22 TW Series Control Unit Ⅱ
Push buttons are used to control an electronic device or electrical circuit.They offer a wide variety of type to choose from.
[Feature]
● Push Button Shape: Round and Square
● Contact Configuration : 1a, 1b, 2a, 2b, 3a, 3b and 4b
● Push Button Operation : Momentary, Maintained and Push to lock/turn to reset
● Button Color : Blue, Green, Yellow, White and Amber
[Application]
They are commonly used in a variety of applications such as machinery and electronic equipment.

 
Part Number
AVW403R
AVW403Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Protection function (environmentally resistant) Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details Features

฿ 100.00

PUSH-BUTTON SWITCH 1 Piece(s) Quote RoundPush to lock/turn to reset-3bNA91.9[Available] IP65UL / CCC / CSA4041.4Large TypeNon-illuminationSilverNon-illumination3bN/A

฿ 100.00

PUSH-BUTTON SWITCH 1 Piece(s) Quote RoundPush to lock/turn to resetYellow3bNA91.9[Available] IP65UL / CCC / CSA4041.4Large TypeNon-illuminationSilverNon-illumination3bN/A

Loading...

  1. 1

Basic Information

Mounting Hole Ø22.3 Terminal shape Screw terminal Current Capacity at VAC 110(A) 10
Current Capacity at VDC 24(A) 8 Lock removing method N/A