(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Push Buttons ø22 TW Series Control Unit Ⅱ
Push buttons are used to control an electronic device or electrical circuit.They offer a wide variety of type to choose from.
[Feature]
● Push Button Shape: Round and Square
● Contact Configuration : 1a, 1b, 2a, 2b, 3a, 3b and 4b
● Push Button Operation : Momentary, Maintained and Push to lock/turn to reset
● Button Color : Blue, Green, Yellow, White and Amber
[Application]
They are commonly used in a variety of applications such as machinery and electronic equipment.
Part Number |
---|
AVLW42203DR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Push button operation | Button color | Contact Configuration | Guard included | Dimension depth (mm) | Protection function (environmentally resistant) | Representative Standard | Dimension width (mm) | Dimension vertical (mm) | Button shape | Lamp working voltage (V) | Contact Material | Light Source Type | Contact configuration details | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,938.00 ฿ 1,368.23 | SWITCH 3NC 24V AC/DC | 1 Piece(s) | Quote | Round | Push to lock/turn to reset | - | 3b | NA | 91.9 | [Available] IP65 | UL / CCC / CSA | 40 | 40 | Large Type | AC / DC24 | Silver | LED | 3b | N/A |
Loading...
Mounting Hole | Ø22.3 | Terminal shape | Screw terminal | Current Capacity at VAC 110(A) | 10 |
---|---|---|---|---|---|
Current Capacity at VDC 24(A) | 8 | Lock removing method | N/A |
How can we improve?
How can we improve?