1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AGAW Series Control Stations Ⅱ (AGAW1101Y)

CONTROL CONSOLE

AGAW Series Control Stations Ⅱ (AGAW1101Y)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Die-cast aluminum control stations with IP65 protection against projected water. Ⅱ

 
Part Number
AGAW1101Y SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension vertical H
(mm)
Protection function (environmentally resistant) Features Number of Mounting Holes Mounting Hole Pitch
(mm)
Mounting unit Unit rated voltage
(V)
Lens color Unit specifications / shape Notch details Unit contact configuration Unit nameplate lettering Button color Unit details Note

฿ 2,805.00

฿ 1,683.28

CONTROL CONSOLE 1 Piece(s) Same day 181IP65For 1 Point / Wall Mounting Type1 piecesNot ApplicablePB--Flat-1aONBlackPush Button Switch-

Loading...

  1. 1

Basic Information

Dimension width W(mm) 86 Dimension depth D(mm) 82 Material Aluminum Die Casting
Intermediate plate Without Circuit Board Installation Not Specified Mounting hole specifications φ22.2
Color 5Y7 / 1 Semi-gloss Specifications Standard Product

Please check the type/dimensions/specifications of the part AGAW1101Y in the AGAW Series Control Stations Ⅱ series.

Products with similar specification

Part Number
AGAW1102Y
AGAW1105Y
AGAW1107Y
AGAW2101SY
AGAW2101Y
AGAW2102Y
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDimension vertical H
(mm)
Protection function (environmentally resistant) Features Number of Mounting Holes Mounting Hole Pitch
(mm)
Mounting unit Unit rated voltage
(V)
Lens color Unit specifications / shape Notch details Unit contact configuration Unit nameplate lettering Button color Unit details Note

฿ 3,445.00

1 Piece(s) Same day 181IP65For 1 Point / Wall Mounting Type1 piecesNot ApplicablePB--Large Type-1a1bWithout NameplateRedPush Button Switch-

฿ 3,431.67

1 Piece(s) Same day 181IP65For 1 Point / Wall Mounting Type1 piecesNot ApplicableSS--Arrow-shaped2-notch1a1bHAND - AUTO-Select Switch-

฿ 4,000.00

1 Piece(s) Same day 181IP54For 1 Point / Wall Mounting Type1 piecesNot ApplicableSS--Key Operated2-notch1a1bOFF - ON-Select Switch-

฿ 100.00

1 Piece(s) Quote 1350IP65For 2 Point / Free Standing Type2 pieces50PB / PB--Flat / Flat-1a / 1bON / OFFBlack / RedPush Button Switch / Push Button SwitchDoes Not Include Free Standing Stand Dimensions / Width, Depth (φ230)

฿ 3,726.67

1 Piece(s) 98 Day(s) 181IP65For 2 Point / Wall Mounting Type2 pieces50PB / PB--Flat / Flat-1a / 1bON / OFFBlack / RedPush Button Switch / Push Button Switch-

฿ 4,301.67

1 Piece(s) Same day 181IP65For 2 Point / Wall Mounting Type2 pieces50PB / PB--Flat / Flat-1a1b / 1a1bON / OFFBlack / RedPush Button Switch / Push Button Switch-