1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FB Series Resin Control Stations Ⅱ (Part Number)

CONTROL CONSOLE

FB Series Resin Control Stations Ⅱ
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 611.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- FB Series lightweight control stations.
- Degree of protection environmentally resistant IP standard: IP65
- ø22 mm switches/pilot lights can be installed.
- Applicable Standards: IEC/EN60529, UL508, UL50, CSA C22.2 No. 14 and CSA C22.2 No. 94
- Ambient temperature: -25 to +60°C (no freezing)
- Enclosure Size: 76mm., 140mm. and 200mm.
- Operation: Use the FB series for INDOOR applications only.
- Yellow cover enclosures for emergency stop switches are also available.
- Color: Light beige (Munsell 5Y7/1 or equivalent), Yellow (Munsell 2.5Y8/10 or equivalent), Enclosure base color: Black (Munsell N1.5 or equivalent)

 
Part Number
FB1W-HW1B-V411R-EMO-Y0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Box size
(mm)
Number of Mounting Holes Mounting Hole Pitch
(mm)
SEMI Switch Guard Mounting unit Unit rated voltage
(V)
Lens color Unit specifications / shape Notch details Suspend/Return Button action Unit contact configuration Unit nameplate lettering Button color Unit details Note

฿ 1,576.69

CONTROL CONSOLE 1 Piece(s) 13 Day(s) 767691.7761 piecesNot ApplicableNoneES (For SEMI)--Large Type--Push Lock Turn Reset1a1bWithout NameplateRedEmergency Stop Pushbutton Switch-

Loading...

  1. 1

Basic Information

Material Polycarbonate Intermediate plate Not Specified Installation Indoor
Representative Standard CE Mounting hole specifications φ22.3 Color Light Beige