(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- FB Series lightweight control stations.
- Degree of protection environmentally resistant IP standard: IP65
- ø22 mm switches/pilot lights can be installed.
- Applicable Standards: IEC/EN60529, UL508, UL50, CSA C22.2 No. 14 and CSA C22.2 No. 94
- Ambient temperature: -25 to +60°C (no freezing)
- Enclosure Size: 76mm., 140mm. and 200mm.
- Operation: Use the FB series for INDOOR applications only.
- Yellow cover enclosures for emergency stop switches are also available.
- Color: Light beige (Munsell 5Y7/1 or equivalent), Yellow (Munsell 2.5Y8/10 or equivalent), Enclosure base color: Black (Munsell N1.5 or equivalent)
Part Number |
---|
FB1W-HW1B-M201R-Z3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Box size (mm) | Number of Mounting Holes | Mounting Hole Pitch (mm) | SEMI Switch Guard | Mounting unit | Unit rated voltage (V) | Lens color | Unit specifications / shape | Notch details | Suspend/Return | Button action | Unit contact configuration | Unit nameplate lettering | Button color | Unit details | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 987.51 | CONTROL CONSOLE | 1 Piece(s) | 13 Day(s) | 76 | 76 | 59.5 | 76 | 1 pieces | Not Applicable | None | PB | - | - | Protruding | - | - | Momentary | 1b | STOP | Red | Push Button Switch | - |
Loading...
Material | Polycarbonate | Intermediate plate | Not Specified | Installation | Indoor |
---|---|---|---|---|---|
Representative Standard | CE | Mounting hole specifications | φ22.3 | Color | Light Beige |
How can we improve?
How can we improve?