(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Enclosed steel control stations with IP40 protection. Extensive lineup of the standard products are also available.
Part Number |
---|
KGN1104NY |
KGN1106NY |
KGN1111NY |
KGN2108NY |
KGN2118NY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension vertical H (mm) | Features | Number of Mounting Holes | Mounting unit | Unit rated voltage (V) | Lens color | Unit specifications / shape | Notch details | Unit contact configuration | Unit nameplate lettering | Button color | Unit details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,922.00 ฿ 1,356.55 | CONTROL CONSOLE | 1 Piece(s) | Quote | 100 | For 1 Point / Wall Mounting Type | 1 pieces | PL | AC 220 | Red | Round (Incandescent Illumination) | - | - | Without Nameplate | - | Pilot Lights | ||
฿ 1,713.00 ฿ 1,209.38 | CONTROL CONSOLE | 1 Piece(s) | Quote | 100 | For 1 Point / Wall Mounting Type | 1 pieces | SS | - | - | Arrow-shaped | 3-notch | 1a1b | HAND - OFF - AUTO | - | Select Switch | ||
฿ 2,093.34 ฿ 1,477.48 | CONTROL CONSOLE | 1 Piece(s) | 98 Day(s) | 100 | For 1 Point / Wall Mounting Type | 1 pieces | PB | - | - | - | - | 1a1b | EMERGENCY STOP | Red | Emergency Stop Pushbutton Switch | ||
฿ 3,108.00 ฿ 2,194.25 | CONTROL CONSOLE | 1 Piece(s) | Quote | 150 | For 2 Point / Wall Mounting Type | 2 pieces | PL / SS | AC 220 | Red | Round (Incandescent Illumination) / Arrow-shaped | 2-notch | 1a1b | Without Nameplate / HAND-AUTO | - | Pilot Light / Select Switch | ||
฿ 5,243.00 ฿ 3,701.03 | CONTROL CONSOLE | 1 Piece(s) | Quote | 150 | For 2 Point / Wall Mounting Type | 2 pieces | BZ / PL | AC 110 / AC 110 | Red | Round (Incandescent Illumination) | - | - | Without Nameplate | - | Buzzer / Pilot Lights |
Loading...
Dimension width W(mm) | 80 | Dimension depth D(mm) | 76 | Material | Steel Plate |
---|---|---|---|---|---|
Protection function (environmentally resistant) | IP40 | Intermediate plate | Without Circuit Board | Installation | Not Specified |
Mounting hole specifications | φ30.5 | Mounting Hole Pitch(mm) | 50 | Color | 5Y7 / 1 Semi-gloss |
Specifications | Standard Product |
How can we improve?
How can we improve?