1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Network Monitoring Display Light NHS-FB1/NHP-FB1/NHL-FB1

SIGNAL TOWER BUZZER SIGNAL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Network Monitoring Display Light NHS-FB1/NHP-FB1/NHL-FB1
  • Network Monitoring Display Light NHS-FB1/NHP-FB1/NHL-FB1
  • Network Monitoring Display Light NHS-FB1/NHP-FB1/NHL-FB1
  • Network Monitoring Display Light NHS-FB1/NHP-FB1/NHL-FB1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,571.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Detects network abnormalities. Instantly notifies with light, sound and email.

[Features]
· Compatible with a broad range of protocols.
· Compatible with various protocols such as HTTP, SMTP, RSH, SNMP and DHCP
· Easily works in conjunction with NMS (network management, integration and monitoring software, etc.)
· Easily controllable with remote shell commands
· Also easily controllable with SNMP SET commands
· Supports ICMP (can monitor PING up to 24 nodes)
· Capable of detailed main unit configuration including IP from a web browser
· 4 types of buzzers can be sounded depending on the monitor level
· Size variation of 3 steps and 3 types for the signal light part

 
Part Number
NHS-3FB1-RYG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 23,571.00

SIGNAL TOWER BUZZER SIGNAL 1 Piece(s) 21 Day(s)

Loading...

  1. 1

Basic Information

Type Standard Shape Round Thickness Ø30
Rated Voltage(V) DC24V Number of Steps 3 Color (top stage) Red
Color (second stage) Yellow Color (third stage) Green Light Source LED
Mounting Method Direct mounting Buzzer (with/without) Available Lighting/blinking Lighting/blinking
Representative Standard CE Specifications Buzzer sound pressure level: 80 dB Features Ethernet ready
Note Buzzer tone: four tones “Bee–p/beep-beep!”, “Beep-beep-beep-beep!,” “Be-beep/be-beep!,” “Bee————!” (*continuous sound)

Please check the type/dimensions/specifications of the part NHS-3FB1-RYG in the Network Monitoring Display Light NHS-FB1/NHP-FB1/NHL-FB1 series.