1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin-type MP3 Alarm Device BSV

Thin-type MP3 Alarm Device BSV
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,771.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A thin-type design which helps contribute to space saving measures for equipment.
Features 15 built-in standard alarms (note that changing the sound generator will delete the built-in sounds.)

[Features]
· Mounts easily from the front.
· A thin-type compact design with a width of just 19.9 mm.
· Can be both panel mounted and wall mounted.
· Despite being thin, it can still produce a volume of up to 87dB (at 1 m).
· The volume can be adjusted using the knob on the front of the main body.
· The various playback modes enable settings suited to different applications.
· Signal inputs can be used to reduce the volume (when using the volume reduction function, the number of playback messages is limited).
· Compatible with open collector transistors.

 
Part Number
BSV-24N-D
BSV-24N-W
BSV-24P-D
BSV-24P-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody front color Specifications

฿ 3,771.00

SIGNAL TOWER BUZZER 1 Piece(s) Same day Off dark grayNPN transistor compatible

฿ 3,771.00

SIGNAL TOWER BUZZER 1 Piece(s) Same day Off-whiteNPN transistor compatible

฿ 3,771.00

SIGNAL TOWER BUZZER 1 Piece(s) 21 Day(s) Off dark grayPNP transistor compatible

฿ 3,771.00

SIGNAL TOWER BUZZER 1 Piece(s) 21 Day(s) Off-whitePNP transistor compatible

Loading...

  1. 1

Basic Information

Volume(dB) 87 Rated Voltage(V) VDC 12–24 Shape Square shape
Sound Continuous / Intermittent Types of sound Voice/music / Other Volume adjustment Available
Dimension width(mm) 75 Protection function (IP/drip-proof, etc.) IP54/IP20 Representative Standard CE / UL
Dimension length(mm) 75 Dimension thickness(mm) 19.9 Registry data Alarm
Note [Protective structure]When mounting the forward-facing panel, the protection rating is IP54. When mounting the front panel, the protection rating is IP20. Please refer to the manufacturer's catalog for details of the types of sound tones.