1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Leg Leveler【2 Pieces Per Package】 (RD73-5)

ENCLOSURE ACCESSORIES

Leg Leveler (RD73-5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use for adjusting the height and inclination of heavy duty racks.

[Features]
· For adjusting the height and inclination of heavy duty racks.

 
Part Number
RD73-5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSDimension (height)
(mm)
Allowable Mass
(kg)
Note Abstract

฿ 1,335.73

ENCLOSURE ACCESSORIES 1 Pack(s)

2 Pieces Per Package

7 Day(s) 1078200/1 units-M16: for FSB / (D)FR / CRB

Loading...

  1. 1

Basic Information

Type Other Material Iron Number with packs 2 pcs.

Please check the type/dimensions/specifications of the part RD73-5 in the Leg Leveler series.

Products with similar specification

Part Number
RD73-10T
RD73-13
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSDimension (height)
(mm)
Allowable Mass
(kg)
Note Abstract

฿ 2,157.75

1 Pack(s)

2 Pieces Per Package

7 Day(s) 10130700/1 units-AH series

฿ 2,080.27

1 Pack(s)

2 Pieces Per Package

7 Day(s) 10163200/1 units(Application) When simultaneously mounted with castersM16: for FSB