1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Short-circuit breaker (in agreement form) PL type with plug-ins unit

Short-circuit breaker (in agreement form) PL type with plug-ins unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,601.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

i power · B type branch plug-in unit agreement type earth leakage breaker.

Part Number
GE52CPL2P5AF15
GE52CPL2P5AF30
GE52CPL2P10AF15
GE52CPL2P10AF30
GE52CPL2P15AF15
GE52CPL2P15AF30
GE52CPL2P20AF15
GE52CPL2P20AF30
GE52CPL2P20AF100
GE52CPL2P30AF15
GE52CPL2P30AF30
GE52CPL2P30AF100
GE52CPL2P40AF15
GE52CPL2P40AF30
GE52CPL2P40AF100
GE52CPL2P50AF15
GE52CPL2P50AF30
GE52CPL2P50AF100
GE53CPL3P1.4AF30
GE53CPL3P2.6AF30
GE53CPL3P4.2AF30
GE53CPL3P5AF15
GE53CPL3P5AF30
GE53CPL3P5.5AF30
GE53CPL3P7.4AF30
GE53CPL3P9AF30
GE53CPL3P10AF15
GE53CPL3P10AF30
GE53CPL3P15AF15
GE53CPL3P15AF30
GE53CPL3P16AF30
GE53CPL3P20AF15
GE53CPL3P20AF30
GE53CPL3P20AF100
GE53CPL3P25AF30
GE53CPL3P30AF15
GE53CPL3P30AF30
GE53CPL3P30AF100
GE53CPL3P32AF30
GE53CPL3P40AF15
GE53CPL3P40AF30
GE53CPL3P40AF100
GE53CPL3P50AF15
GE53CPL3P50AF30
GE53CPL3P50AF100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles Rated Current
(A)
rate sensitivity current
(mA)
Dimension width
(mm)

฿ 5,601.33

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 251560

฿ 5,601.33

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 253060

฿ 5,601.33

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 2101560

฿ 5,601.33

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 2103060

฿ 5,601.33

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 2151560

฿ 5,601.33

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 2153060

฿ 5,601.33

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 2201560

฿ 5,601.33

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 2203060

฿ 5,601.33

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 22010060

฿ 5,601.33

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 2301560

฿ 5,601.33

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 2303060

฿ 5,601.33

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 23010060

฿ 5,692.04

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 2401560

฿ 5,692.04

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 2403060

฿ 5,692.04

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 24010060

฿ 5,692.04

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 2501560

฿ 5,692.04

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 2503060

฿ 5,692.04

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 25010060

฿ 5,788.79

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 31.43075

฿ 5,788.79

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 32.63075

฿ 5,788.79

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 34.23075

฿ 5,788.79

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 351575

฿ 5,788.79

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 353075

฿ 5,788.79

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 35.53075

฿ 5,788.79

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 37.43075

฿ 5,788.79

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 393075

฿ 5,788.79

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3101575

฿ 5,788.79

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3103075

฿ 5,788.79

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3151575

฿ 5,788.79

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3153075

฿ 5,788.79

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3163075

฿ 5,788.79

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3201575

฿ 5,788.79

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3203075

฿ 5,788.79

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 32010075

฿ 5,788.79

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3253075

฿ 5,788.79

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3301575

฿ 5,788.79

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3303075

฿ 5,788.79

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 33010075

฿ 5,788.79

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3323075

฿ 6,423.73

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3401575

฿ 6,423.73

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3403075

฿ 6,423.73

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 34010075

฿ 6,423.73

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3501575

฿ 6,423.73

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3503075

฿ 6,423.73

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 35010075

Loading...

  1. 1

Basic Information

Ampere frame AF 50AF Rated block capacity AC 100 V(kA) 2.5 Rated block capacity AC 200 V(kA) 2.5
Mounting Method Fasten With Screws Representative Standard PSE Dimension height(mm) 252
Dimension depth(mm) 150 Connection Method Insert shape Type High Speed Type
Specifications Plug-in trunk branch board type B Excess current tripping format Completely Electromagnetic Note Rated voltage: Less than AC 200 V