(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For i-power · F type and E type. This is an agreement type earth leakage breaker with branch plug-in unit.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles | Rated Current (A) | rate sensitivity current (mA) | Dimension width (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 6,242.31 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 2 | 5 | 15 | 60 | ||
฿ 6,242.31 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 2 | 5 | 30 | 60 | ||
฿ 6,242.31 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 2 | 10 | 15 | 60 | ||
฿ 6,242.31 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 2 | 10 | 30 | 60 | ||
฿ 6,242.31 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 2 | 15 | 15 | 60 | ||
฿ 6,242.31 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 2 | 15 | 30 | 60 | ||
฿ 6,242.31 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 2 | 20 | 15 | 60 | ||
฿ 6,242.31 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 2 | 20 | 30 | 60 | ||
฿ 6,242.31 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 2 | 20 | 100 | 60 | ||
฿ 6,242.31 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 2 | 30 | 15 | 60 | ||
฿ 6,242.31 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 2 | 30 | 30 | 60 | ||
฿ 6,242.31 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 2 | 30 | 100 | 60 | ||
฿ 6,302.78 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 2 | 40 | 15 | 60 | ||
฿ 6,302.78 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 2 | 40 | 30 | 60 | ||
฿ 6,302.78 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 2 | 40 | 100 | 60 | ||
฿ 6,302.78 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 2 | 50 | 15 | 60 | ||
฿ 6,302.78 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 2 | 50 | 30 | 60 | ||
฿ 6,302.78 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 2 | 50 | 100 | 60 | ||
฿ 6,423.73 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 1.4 | 30 | 75 | ||
฿ 6,423.73 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 2.6 | 30 | 75 | ||
฿ 6,423.73 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 4.2 | 30 | 75 | ||
฿ 6,423.73 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 5 | 15 | 75 | ||
฿ 6,423.73 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 5 | 30 | 75 | ||
฿ 6,423.73 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 5.5 | 30 | 75 | ||
฿ 6,423.73 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 7.4 | 30 | 75 | ||
฿ 6,423.73 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 9 | 30 | 75 | ||
฿ 6,423.73 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 10 | 15 | 75 | ||
฿ 6,423.73 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 10 | 30 | 75 | ||
฿ 6,423.73 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 15 | 15 | 75 | ||
฿ 6,423.73 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 15 | 30 | 75 | ||
฿ 6,423.73 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 16 | 30 | 75 | ||
฿ 6,423.73 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 20 | 15 | 75 | ||
฿ 6,423.73 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 20 | 30 | 75 | ||
฿ 6,423.73 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 25 | 30 | 75 | ||
฿ 6,423.73 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 30 | 15 | 75 | ||
฿ 6,423.73 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 30 | 30 | 75 | ||
฿ 6,423.73 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 32 | 30 | 75 | ||
฿ 7,088.90 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 40 | 15 | 75 | ||
฿ 7,088.90 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 40 | 30 | 75 | ||
฿ 7,088.90 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 45 | 30 | 75 | ||
฿ 7,088.90 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 50 | 15 | 75 | ||
฿ 7,088.90 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 3 | 50 | 30 | 75 |
Loading...
Ampere frame AF | 50AF | Rated block capacity AC 100 V(kA) | 2.5 | Rated block capacity AC 200 V(kA) | 2.5 |
---|---|---|---|---|---|
Mounting Method | Fasten With Screws | Representative Standard | PSE | Dimension height(mm) | 252 |
Dimension depth(mm) | 194 | Connection Method | Insert shape | Type | High Speed Type |
Specifications | Plug-in trunk branch board type E/F | Excess current tripping format | Completely Electromagnetic | Note | Rated voltage: Less than AC 200 V |
How can we improve?
How can we improve?