PLA Series Switching Power Supply Unit Type

Brand :
COSEL

Caution

Product Description

PLA series.
[Features]
· Low-profile type.
· Wide operating temperature range. (-20 to +70°C, output derating required)
· Supports harmonic current regulation. (IEC 61000-3-2 Class A compliant)
· Universal input. (85 to 264 V AC, output derating required)
· Reduced power consumption at no load.
[Applications]
· Recommended for use in various applications, mainly factory automation.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

PLA Series Switching Power Supply Unit Type | COSEL | MISUMI Thailand