1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Three-phase Input Type, Noise Filter (1-step Filter), FTA Series (FTA-80-104)

EMI THUNDER MEASURES PARTS

Three-phase Input Type, Noise Filter (1-step Filter), FTA Series (FTA-80-104)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Noise filter FTA Series.
[Features]
· Hook type (space saving in installation surface area).
· 150 kHz to 1 MHz general-purpose high attenuation (1 stage filter).
· Three-phase 500 V.
· Lineup includes 30 to 150 A.
· Comes with leakage current selectable, ultra-high attenuation type-155 for European power supply (neutral ground).
[Applications]
· Robots with inverters or servo motors, welding machines, elevators, etc.

 
Part Number
FTA-80-104
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
D
(mm)
H
(mm)
Leak current value
(mA max)
Special Notes

฿ 11,983.06

EMI THUNDER MEASURES PARTS 1 Piece(s) 11 Day(s) 801302107(500V60Hz)Hex bolt with Phillips head

Loading...

  1. 1

Basic Information

Input Type Three-Phase Mounting Method Fasten With Screws Safety standards UL / CUL / CSA
W(mm) 100 Representative standards (VDE) Corresponds To Representative standards (ENEC) Corresponds To
150 kHz to 1 MHz, high attenuation Corresponds To