(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A box made of a polycarbonate with superior impact resistance.
· Can choose from a rich product assortment including a total of 21 sizes.
· There are two types of top covers, white-gray and clear, available.
· Drilling for wiring is possible as the product comes with an M-screw sized knockout.
· Direct insertion of a screw into the cover screw mount enables mounting on a wall surface etc. without requiring an externally mounted leg.
· As far as the protection rating is concerned, notes for use are given on Pages 2 - 3.
· Please refer to the above pages when selecting a box.
· To open the knock-out, fix the case in place with the cover screws, align a flat-head screwdriver with the groove and hit lightly with a hammer, etc.
· Temperature range: -20 to +75℃.
· Tightening torque: 1 to 1.5 N·m (10 to 15 kgf·cm).
[Applications]
· Can be used in various applications such as terminal relay boxes, control boxes, communication boxes, etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | W (mm) | H (mm) | D (mm) | Color specifications (Top Cover) | Latch ∙ Hinge mount |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 577.41 | ENCLOSURE | 1 Piece(s) | Available | Same day | 10 | 75 | 60 | 125 | White gray | × | |
฿ 577.41 | ENCLOSURE | 1 Piece(s) | Available | Same day | 10 | 75 | 60 | 125 | Transparency | × | |
฿ 679.65 | ENCLOSURE | 1 Piece(s) | 4 Day(s) | 10 | 75 | 75 | 125 | White gray | ○ | ||
฿ 627.14 | ENCLOSURE | 1 Piece(s) | Available | 4 Day(s) | 10 | 75 | 75 | 125 | Transparency | ○ | |
฿ 636.79 | ENCLOSURE | 1 Piece(s) | Available | 4 Day(s) | 10 | 75 | 100 | 125 | White gray | ○ | |
฿ 689.32 | ENCLOSURE | 1 Piece(s) | 4 Day(s) | 10 | 75 | 100 | 125 | Transparency | ○ | ||
฿ 703.23 | ENCLOSURE | 1 Piece(s) | 4 Day(s) | 10 | 75 | 125 | 125 | White gray | ○ | ||
฿ 633.49 ฿ 353.87 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 75 | 125 | 125 | Transparency | ○ | ||
฿ 544.36 | ENCLOSURE | 1 Piece(s) | 4 Day(s) | 10 | 100 | 60 | 100 | White gray | × | ||
฿ 553.89 | ENCLOSURE | 1 Piece(s) | Available | Same day | 10 | 100 | 60 | 100 | Transparency | × | |
฿ 659.15 ฿ 408.54 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 125 | 60 | 125 | White gray | × | ||
฿ 625.05 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 125 | 60 | 125 | Transparency | × | ||
฿ 760.07 | ENCLOSURE | 1 Piece(s) | 4 Day(s) | 10 | 125 | 75 | 125 | White gray | ○ | ||
฿ 690.18 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 125 | 75 | 125 | Transparency | ○ | ||
฿ 816.91 | ENCLOSURE | 1 Piece(s) | 4 Day(s) | 10 | 125 | 100 | 125 | White gray | ○ | ||
฿ 746.86 | ENCLOSURE | 1 Piece(s) | 15 Day(s) | 10 | 125 | 100 | 125 | Transparency | ○ | ||
฿ 835.66 | ENCLOSURE | 1 Piece(s) | 4 Day(s) | 10 | 125 | 125 | 125 | White gray | ○ | ||
฿ 748.01 | ENCLOSURE | 1 Piece(s) | 15 Day(s) | 10 | 125 | 125 | 125 | Transparency | ○ | ||
฿ 777.07 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 125 | 60 | 175 | White gray | × | ||
฿ 742.65 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 125 | 60 | 175 | Transparency | × | ||
฿ 824.75 | SPCM MODEL POLYCARBONATE BOX | 1 Piece(s) | 4 Day(s) | 10 | 125 | 75 | 175 | White gray | ○ | ||
฿ 1,071.65 | ENCLOSURE | 1 Piece(s) | 4 Day(s) | 10 | 125 | 75 | 175 | Transparency | ○ | ||
฿ 852.68 | ENCLOSURE | 1 Piece(s) | Available | 4 Day(s) | 10 | 125 | 100 | 175 | Transparency | ○ | |
฿ 962.65 | ENCLOSURE | 1 Piece(s) | 4 Day(s) | 10 | 125 | 125 | 175 | White gray | ○ | ||
฿ 1,052.14 | ENCLOSURE | 1 Piece(s) | 15 Day(s) | 10 | 125 | 150 | 175 | White gray | ○ | ||
฿ 998.61 | ENCLOSURE | 1 Piece(s) | Available | 4 Day(s) | 10 | 125 | 150 | 175 | Transparency | ○ | |
฿ 1,242.19 | ENCLOSURE | 1 Piece(s) | 4 Day(s) | 10 | 175 | 75 | 175 | White gray | × | ||
฿ 1,104.75 | ENCLOSURE | 1 Piece(s) | 4 Day(s) | 10 | 175 | 75 | 175 | Transparency | × | ||
฿ 1,265.17 | ENCLOSURE | 1 Piece(s) | 4 Day(s) | 10 | 175 | 100 | 175 | White gray | × | ||
฿ 1,073.99 | ENCLOSURE | 1 Piece(s) | Available | 4 Day(s) | 10 | 175 | 100 | 175 | Transparency | × | |
฿ 1,160.99 | ENCLOSURE | 1 Piece(s) | 4 Day(s) | - | 175 | 125 | 175 | White gray | × | ||
฿ 1,160.99 | ENCLOSURE | 1 Piece(s) | 4 Day(s) | 10 | 175 | 125 | 175 | Transparency | × | ||
฿ 1,511.11 | ENCLOSURE | 1 Piece(s) | 4 Day(s) | 10 | 175 | 150 | 175 | White gray | × | ||
฿ 1,456.33 | ENCLOSURE | 1 Piece(s) | Available | 4 Day(s) | 10 | 175 | 150 | 175 | Transparency | × | |
฿ 1,765.09 | ENCLOSURE | 1 Piece(s) | 4 Day(s) | 10 | 175 | 75 | 250 | White gray | ○ | ||
฿ 1,692.44 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 175 | 75 | 250 | Transparency | ○ | ||
฿ 1,836.86 | ENCLOSURE | 1 Piece(s) | 4 Day(s) | 10 | 175 | 100 | 250 | White gray | ○ | ||
฿ 1,836.86 | ENCLOSURE | 1 Piece(s) | Same day | 10 | 175 | 100 | 250 | Transparency | ○ | ||
฿ 1,968.31 | ENCLOSURE | 1 Piece(s) | Available | 4 Day(s) | 10 | 175 | 150 | 250 | White gray | ○ | |
฿ 1,968.31 | ENCLOSURE | 1 Piece(s) | Available | 4 Day(s) | 10 | 175 | 150 | 250 | Transparency | ○ |
Loading...
Material | Polycarbonate Resin | Protection grade (IP) | IP65 | Mounting Base | There are optional items |
---|---|---|---|---|---|
Installation location | Not Specified | Standard | CE / UL | Color specifications(Body) | White gray |
Operating Temperature Range(°C) | -20-75 | Self-extinguishing(UL94) | V-2 |
How can we improve?
How can we improve?