1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

HS5E-K Type Safety Switches with Key

HS5E-K Type Safety Switches with Key
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 13,987.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compatible in explosive atmosphere with explosion protection and support for machine safety. Comes equipped with head removal detection function.

 
Part Number
HS5E-KVA003-2ASALE
HS5E-KVA003-2A501SALE
HS5E-KVA003-2A502SALE
HS5E-KVA003-2BSALE
HS5E-KVA003-2B501SALE
HS5E-KVA003-2CSALE
HS5E-KVA003-2C501SALE
HS5E-KVA003-2C502SALE
HS5E-KVA005-2ASALE
HS5E-KVA005-2A501SALE
HS5E-KVA005-2A502SALE
HS5E-KVA005-2BSALE
HS5E-KVA005-2B501SALE
HS5E-KVA005-2B502SALE
HS5E-KVA005-2CSALE
HS5E-KVA005-2C501SALE
HS5E-KVA005-2C502SALE
HS5E-KVA0L03-2ASALE
HS5E-KVA0L03-2A501SALE
HS5E-KVA0L03-2BSALE
HS5E-KVA0L03-2B501SALE
HS5E-KVA0L03-2CSALE
HS5E-KVA0L05-2ASALE
HS5E-KVA0L05-2A501SALE
HS5E-KVA0L05-2A502SALE
HS5E-KVA0L05-2BSALE
HS5E-KVA0L05-2CSALE
HS5E-KVA0L05-2C501SALE
HS5E-KVA0L05-2C502SALE
HS5E-KVD003-2ASALE
HS5E-KVD003-2A501SALE
HS5E-KVD003-2A502SALE
HS5E-KVD003-2B501SALE
HS5E-KVD003-2B502SALE
HS5E-KVD003-2CSALE
HS5E-KVD005-2ASALE
HS5E-KVD005-2A501SALE
HS5E-KVD005-2A502SALE
HS5E-KVD005-2BSALE
HS5E-KVD005-2B501SALE
HS5E-KVD005-2CSALE
HS5E-KVD005-2C501SALE
HS5E-KVD005-2C502SALE
HS5E-KVD0L03-2ASALE
HS5E-KVD0L03-2A501SALE
HS5E-KVD0L03-2A502SALE
HS5E-KVD0L03-2BSALE
HS5E-KVD0L03-2B501SALE
HS5E-KVD0L03-2CSALE
HS5E-KVD0L05-2ASALE
HS5E-KVD0L05-2A501SALE
HS5E-KVD0L05-2BSALE
HS5E-KVD0L05-2B501SALE
HS5E-KVD0L05-2B502SALE
HS5E-KVD0L05-2CSALE
HS5E-KVD0L05-2C501SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Features Door monitor circuit contact configuration Lock monitor circuit contact configuration Cable Length
(m)
Key removal specifications

฿ 13,987.00

฿ 9,873.42

SWITCH UNIT 1 Piece(s) Quote Key Number 500Without Rear Unlocking Button1NC,1NO1NC,1NO3Removable in all positions

฿ 13,987.00

฿ 9,873.42

SWITCH UNIT 1 Piece(s) Quote Key Number 501Without Rear Unlocking Button1NC,1NO1NC,1NO3Removable in all positions

฿ 13,987.00

฿ 9,873.42

SWITCH UNIT 1 Piece(s) Quote Key Number 502Without Rear Unlocking Button1NC,1NO1NC,1NO3Removable in all positions

฿ 13,987.00

฿ 9,873.42

SWITCH UNIT 1 Piece(s) Quote Key Number 500Without Rear Unlocking Button1NC,1NO1NC,1NO3Removable at UNLOCK

฿ 13,987.00

฿ 9,873.42

SWITCH UNIT 1 Piece(s) Quote Key Number 501Without Rear Unlocking Button1NC,1NO1NC,1NO3Removable at UNLOCK

฿ 13,987.00

฿ 9,873.42

SWITCH UNIT 1 Piece(s) Quote Key Number 500Without Rear Unlocking Button1NC,1NO1NC,1NO3Removable at LOCK

฿ 13,987.00

฿ 9,873.42

SWITCH UNIT 1 Piece(s) Quote Key Number 501Without Rear Unlocking Button1NC,1NO1NC,1NO3Removable at LOCK

฿ 13,987.00

฿ 9,873.42

SWITCH UNIT 1 Piece(s) Quote Key Number 502Without Rear Unlocking Button1NC,1NO1NC,1NO3Removable at LOCK

฿ 14,892.00

฿ 10,512.26

SWITCH UNIT 1 Piece(s) Quote Key Number 500Without Rear Unlocking Button1NC,1NO1NC,1NO5Removable in all positions

฿ 14,892.00

฿ 10,512.26

SWITCH UNIT 1 Piece(s) Quote Key Number 501Without Rear Unlocking Button1NC,1NO1NC,1NO5Removable in all positions

฿ 14,892.00

฿ 10,512.26

SWITCH UNIT 1 Piece(s) Quote Key Number 502Without Rear Unlocking Button1NC,1NO1NC,1NO5Removable in all positions

฿ 15,340.00

฿ 9,205.53

SWITCH UNIT 1 Piece(s) Same day Key Number 500Without Rear Unlocking Button1NC,1NO1NC,1NO5Removable at UNLOCK

฿ 14,892.00

฿ 10,512.26

SWITCH UNIT 1 Piece(s) Quote Key Number 501Without Rear Unlocking Button1NC,1NO1NC,1NO5Removable at UNLOCK

฿ 14,892.00

฿ 10,512.26

SWITCH UNIT 1 Piece(s) Quote Key Number 502Without Rear Unlocking Button1NC,1NO1NC,1NO5Removable at UNLOCK

฿ 14,892.00

฿ 10,512.26

SWITCH UNIT 1 Piece(s) Quote Key Number 500Without Rear Unlocking Button1NC,1NO1NC,1NO5Removable at LOCK

฿ 14,892.00

฿ 10,512.26

SWITCH UNIT 1 Piece(s) Quote Key Number 501Without Rear Unlocking Button1NC,1NO1NC,1NO5Removable at LOCK

฿ 14,892.00

฿ 10,512.26

SWITCH UNIT 1 Piece(s) Quote Key Number 502Without Rear Unlocking Button1NC,1NO1NC,1NO5Removable at LOCK

฿ 15,617.00

฿ 11,024.04

SWITCH UNIT 1 Piece(s) Quote Key Number 500With Rear Unlocking Button1NC,1NO1NC,1NO3Removable in all positions

฿ 15,617.00

฿ 11,024.04

SWITCH UNIT 1 Piece(s) Quote Key Number 501With Rear Unlocking Button1NC,1NO1NC,1NO3Removable in all positions

฿ 15,617.00

฿ 11,024.04

SWITCH UNIT 1 Piece(s) Quote Key Number 500With Rear Unlocking Button1NC,1NO1NC,1NO3Removable at UNLOCK

฿ 15,617.00

฿ 11,024.04

SWITCH UNIT 1 Piece(s) Quote Key Number 501With Rear Unlocking Button1NC,1NO1NC,1NO3Removable at UNLOCK

฿ 15,617.00

฿ 11,024.04

SWITCH UNIT 1 Piece(s) Quote Key Number 500With Rear Unlocking Button1NC,1NO1NC,1NO3Removable at LOCK

฿ 16,528.00

฿ 11,667.12

SWITCH UNIT 1 Piece(s) Quote Key Number 500With Rear Unlocking Button1NC,1NO1NC,1NO5Removable in all positions

฿ 16,528.00

฿ 11,667.12

SWITCH UNIT 1 Piece(s) Quote Key Number 501With Rear Unlocking Button1NC,1NO1NC,1NO5Removable in all positions

฿ 16,528.00

฿ 11,667.12

SWITCH UNIT 1 Piece(s) Quote Key Number 502With Rear Unlocking Button1NC,1NO1NC,1NO5Removable in all positions

฿ 16,528.00

฿ 11,667.12

SWITCH UNIT 1 Piece(s) Quote Key Number 500With Rear Unlocking Button1NC,1NO1NC,1NO5Removable at UNLOCK

฿ 16,528.00

฿ 11,667.12

SWITCH UNIT 1 Piece(s) Quote Key Number 500With Rear Unlocking Button1NC,1NO1NC,1NO5Removable at LOCK

฿ 16,528.00

฿ 11,667.12

SWITCH UNIT 1 Piece(s) Quote Key Number 501With Rear Unlocking Button1NC,1NO1NC,1NO5Removable at LOCK

฿ 16,528.00

฿ 11,667.12

SWITCH UNIT 1 Piece(s) Quote Key Number 502With Rear Unlocking Button1NC,1NO1NC,1NO5Removable at LOCK

฿ 13,987.00

฿ 9,873.42

SWITCH UNIT 1 Piece(s) Quote Key Number 500Without Rear Unlocking Button2NC2NC3Removable in all positions

฿ 13,987.00

฿ 9,873.42

SWITCH UNIT 1 Piece(s) Quote Key Number 501Without Rear Unlocking Button2NC2NC3Removable in all positions

฿ 13,987.00

฿ 9,873.42

SWITCH UNIT 1 Piece(s) Quote Key Number 502Without Rear Unlocking Button2NC2NC3Removable in all positions

฿ 13,987.00

฿ 9,873.42

SWITCH UNIT 1 Piece(s) Quote Key Number 501Without Rear Unlocking Button2NC2NC3Removable at UNLOCK

฿ 13,987.00

฿ 9,873.42

SWITCH UNIT 1 Piece(s) Quote Key Number 502Without Rear Unlocking Button2NC2NC3Removable at UNLOCK

฿ 13,987.00

฿ 9,873.42

SWITCH UNIT 1 Piece(s) Quote Key Number 500Without Rear Unlocking Button2NC2NC3Removable at LOCK

฿ 14,892.00

฿ 10,512.26

SWITCH UNIT 1 Piece(s) Quote Key Number 500Without Rear Unlocking Button2NC2NC5Removable in all positions

฿ 14,892.00

฿ 10,512.26

SWITCH UNIT 1 Piece(s) Quote Key Number 501Without Rear Unlocking Button2NC2NC5Removable in all positions

฿ 14,892.00

฿ 10,512.26

SWITCH UNIT 1 Piece(s) Quote Key Number 502Without Rear Unlocking Button2NC2NC5Removable in all positions

฿ 14,892.00

฿ 10,512.26

SWITCH UNIT 1 Piece(s) Quote Key Number 500Without Rear Unlocking Button2NC2NC5Removable at UNLOCK

฿ 14,892.00

฿ 10,512.26

SWITCH UNIT 1 Piece(s) Quote Key Number 501Without Rear Unlocking Button2NC2NC5Removable at UNLOCK

฿ 14,892.00

฿ 10,512.26

SWITCH UNIT 1 Piece(s) Quote Key Number 500Without Rear Unlocking Button2NC2NC5Removable at LOCK

฿ 14,892.00

฿ 10,512.26

SWITCH UNIT 1 Piece(s) Quote Key Number 501Without Rear Unlocking Button2NC2NC5Removable at LOCK

฿ 14,892.00

฿ 10,512.26

SWITCH UNIT 1 Piece(s) Quote Key Number 502Without Rear Unlocking Button2NC2NC5Removable at LOCK

฿ 15,617.00

฿ 11,024.04

SWITCH UNIT 1 Piece(s) Quote Key Number 500With Rear Unlocking Button2NC2NC3Removable in all positions

฿ 15,617.00

฿ 11,024.04

SWITCH UNIT 1 Piece(s) Quote Key Number 501With Rear Unlocking Button2NC2NC3Removable in all positions

฿ 15,617.00

฿ 11,024.04

SWITCH UNIT 1 Piece(s) Quote Key Number 502With Rear Unlocking Button2NC2NC3Removable in all positions

฿ 15,617.00

฿ 11,024.04

SWITCH UNIT 1 Piece(s) Quote Key Number 500With Rear Unlocking Button2NC2NC3Removable at UNLOCK

฿ 15,617.00

฿ 11,024.04

SWITCH UNIT 1 Piece(s) Quote Key Number 501With Rear Unlocking Button2NC2NC3Removable at UNLOCK

฿ 15,617.00

฿ 11,024.04

SWITCH UNIT 1 Piece(s) Quote Key Number 500With Rear Unlocking Button2NC2NC3Removable at LOCK

฿ 16,528.00

฿ 11,667.12

SWITCH UNIT 1 Piece(s) Quote Key Number 500With Rear Unlocking Button2NC2NC5Removable in all positions

฿ 16,528.00

฿ 11,667.12

SWITCH UNIT 1 Piece(s) Quote Key Number 501With Rear Unlocking Button2NC2NC5Removable in all positions

฿ 16,528.00

฿ 11,667.12

SWITCH UNIT 1 Piece(s) Quote Key Number 500With Rear Unlocking Button2NC2NC5Removable at UNLOCK

฿ 16,528.00

฿ 11,667.12

SWITCH UNIT 1 Piece(s) Quote Key Number 501With Rear Unlocking Button2NC2NC5Removable at UNLOCK

฿ 16,528.00

฿ 11,667.12

SWITCH UNIT 1 Piece(s) Quote Key Number 502With Rear Unlocking Button2NC2NC5Removable at UNLOCK

฿ 16,528.00

฿ 11,667.12

SWITCH UNIT 1 Piece(s) Quote Key Number 500With Rear Unlocking Button2NC2NC5Removable at LOCK

฿ 16,528.00

฿ 11,667.12

SWITCH UNIT 1 Piece(s) Quote Key Number 501With Rear Unlocking Button2NC2NC5Removable at LOCK

Loading...

  1. 1

Basic Information

Current Capacity at VDC 30(A) 2 Current Capacity at VAC 125(A) 2 Protective structure (IP) IP65
Note Operating Method : 2-position maintained