1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø16 UZ6 Buzzer Flicker Unit (Part Number)

SIGNAL TOWER BUZZER

ø16 UZ6 Buzzer Flicker Unit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 885.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be equipped in a single-action to the rear side of buzzers.

[Features]
· A small sized high performance electronic buzzer with a ø16 mounting hole.
· Same terminal arrangement and size as IDEC AP series LED display lights (ø16).
· The separately sold variable flicker unit can produce an intermittent alarm sound of approx. 30 to 600 beeps per minute.
· The flicker unit mounts onto the rear of the buzzer unit in a single-action.

 
Part Number
UZ6-F10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 885.00

฿ 758.53

SIGNAL TOWER BUZZER 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Rated Voltage(V) VDC 12–24 Shape Other Sound Intermittent
Volume adjustment NA Terminal shape Screw terminal Dimension width(mm) 17.9
Dimension length(mm) 17.9 Dimension thickness(mm) 58.6 Compatible Model UZ6-11/UZ6-12
Note The flicker cycle is variable between ≈ 30–600 cycles/min (0.1–2 s intervals) by adjusting the volume control.