(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø16 LB series keyed selector switch.
[Features]
· Detached, short-depth type (27.9 mm panel depth) suited for one-board solutions.
· Up to 3 contacts for push button switches, selector switches, and keyed selector switches.
· Keyed selector switches use wave-type keys for difficult copying.
· 6 types of different key numbers, in addition to the standard numbers.
· Bright, clearly-lit LED light.
· Gold cladding, crossbar contacts, and high capacity.
· Silver contacts used.
· IP65 anti-spray protective construction (IEC60529).
· TÜV/CCC application filed.
Part Number |
---|
LB2K-3ST3G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Contact | Notch angle (°C) | Key removal position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,598.00 ฿ 1,369.97 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Rectangular shape | [Other] 3c | 3 | Stop each position | Solder terminal/tab terminal | 20.8 | 23 | 38 | Standard bezel | 0.1 | 0.1 | Gold | 45 | Left Absent (Middle/Right Not Absent) |
Loading...
Type | Keylock switch | Mounting Hole | φ 16.2 | Illumination | NA |
---|---|---|---|---|---|
With key | Available | Protection function (environmentally resistant) | IP65 | Representative Standard | CE / UL / TUV / CSA |
Key type | Wave key type | Key Number(No) | 0H | Lock removing method | Available |
How can we improve?
How can we improve?