1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø16 LB Series, Keyed Selector Switch (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

ø16 LB Series, Keyed Selector Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 800.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø16 LB series keyed selector switch.

[Features]
· Detached, short-depth type (27.9 mm panel depth) suited for one-board solutions.
· Up to 3 contacts for push button switches, selector switches, and keyed selector switches.
· Keyed selector switches use wave-type keys for difficult copying.
· 6 types of different key numbers, in addition to the standard numbers.
· Bright, clearly-lit LED light.
· Gold cladding, crossbar contacts, and high capacity.
· Silver contacts used.
· IP65 anti-spray protective construction (IEC60529).
· TÜV/CCC application filed.

 
Part Number
LB2K-32ST2VH SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Contact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Contact Notch angle
(°C)
Key removal position

฿ 1,380.00

฿ 1,182.80

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote Rectangular shape2c3[Return] Left ReturnPCB Terminal181836.5Standard bezel0.10.1Gold45Right removed (left/middle not-removed)

Loading...

  1. 1

Basic Information

Type Keylock switch Mounting Hole φ 16.2 Illumination NA
With key Available Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CSA
Key type Wave key type Key Number(No) 0H Lock removing method Available