1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø16 LB Series, Keyed Selector Switch (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

ø16 LB Series, Keyed Selector Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 800.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø16 LB series keyed selector switch.

[Features]
· Detached, short-depth type (27.9 mm panel depth) suited for one-board solutions.
· Up to 3 contacts for push button switches, selector switches, and keyed selector switches.
· Keyed selector switches use wave-type keys for difficult copying.
· 6 types of different key numbers, in addition to the standard numbers.
· Bright, clearly-lit LED light.
· Gold cladding, crossbar contacts, and high capacity.
· Silver contacts used.
· IP65 anti-spray protective construction (IEC60529).
· TÜV/CCC application filed.

 
Part Number
LB3K-2ST1B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Contact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Contact Notch angle
(°C)
Key removal position

฿ 1,281.67

฿ 1,098.52

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) 98 Day(s) Silique type1c2Stop each positionSolder terminal/tab terminal182438Standard bezel0.10.1Gold90Left Absent (Right Not Absent)

Loading...

  1. 1

Basic Information

Type Keylock switch Mounting Hole φ 16.2 Illumination NA
With key Available Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CSA
Key type Wave key type Key Number(No) 0H Lock removing method Available

Please check the type/dimensions/specifications of the part LB3K-2ST1B in the ø16 LB Series, Keyed Selector Switch series.

Products with similar specification

Part Number
LB1K-2ST5A
LB1K-2ST6A
LB1K-2T1A
LB3K-2ST2C
LB3K-2ST3A
LB3K-2ST3VC
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Contact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Contact Notch angle
(°C)
Key removal position

฿ 1,282.00

1 Piece(s) Quote [Round] Circular Type.1c2Stop each positionSolder terminal/tab terminal181838Standard bezel32Silver90Fully remove

฿ 1,380.00

1 Piece(s) Quote [Round] Circular Type.2c2Stop each positionSolder terminal/tab terminal181838Standard bezel32Silver90Fully remove

฿ 800.00

1 Piece(s) Quote [Round] Circular Type.1c2Stop each positionSolder terminal/tab terminal181838Standard bezel/ disc tumbler type0.10.1Gold90Fully remove

฿ 1,380.00

1 Piece(s) Quote Silique type2c2Stop each positionSolder terminal/tab terminal182438Standard bezel0.10.1Gold90Right removed (left not removed)

฿ 1,598.00

1 Piece(s) Quote Silique type[Other] 3c2Stop each positionSolder terminal/tab terminal20.82438Standard bezel0.10.1Gold90Fully remove

฿ 1,598.00

1 Piece(s) Quote Silique type[Other] 3c2Stop each positionPCB Terminal20.82436.5Standard bezel0.10.1Gold90Right removed (left not removed)