LB Series Flash Silhouette Switch, Selector Switch

Brand :
IDEC

Caution

    Product Description

    LB series flash silhouette selector switch.

    [Features]
    · Detached, short-depth type (2 mm front panel height, 34.9 mm panel depth) suited for one-board solutions.
    · Up to 3 contacts for push button switches, selector switches, and keyed selector switches.
    · Keyed selector switches use wave-type keys for difficult copying.
    · 7 types of different key numbers.
    · 2 bezel colors: black and metallic.
    · Bright, clearly-lit LED light.
    · Gold cladding, crossbar contacts, high capacity, and silver contacts used.
    · IP65 anti-spray protective construction (IEC60529).
    · UL/CSA/TÜV/CCC applications filed.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    LB6S-2T1 | LB Series Flash Silhouette Switch, Selector Switch | IDEC | MISUMI Thailand