(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
LB series flash silhouette selector switch.
[Features]
· Detached, short-depth type (2 mm front panel height, 34.9 mm panel depth) suited for one-board solutions.
· Up to 3 contacts for push button switches, selector switches, and keyed selector switches.
· Keyed selector switches use wave-type keys for difficult copying.
· 7 types of different key numbers.
· 2 bezel colors: black and metallic.
· Bright, clearly-lit LED light.
· Gold cladding, crossbar contacts, high capacity, and silver contacts used.
· IP65 anti-spray protective construction (IEC60529).
· UL/CSA/TÜV/CCC applications filed.
Part Number |
---|
LB8MS-31T3V |
LB8MS-32T3V |
LB8MS-33T3V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Mounting Hole | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Dimension width (mm) | Dimension depth (mm) | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Contact | Notch angle (°C) | Bezel color: specified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,058.00 ฿ 907.13 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Silique type | [Other] 18.2 x 24.2 | [Other] 3c | 3 | [Return] Right return | PCB Terminal | 28 | 41.9 | 0.1 | 0.1 | Gold | 45 | Metallic | ||
฿ 1,058.00 ฿ 907.13 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Silique type | [Other] 18.2 x 24.2 | [Other] 3c | 3 | [Return] Left Return | PCB Terminal | 28 | 41.9 | 0.1 | 0.1 | Gold | 45 | Metallic | ||
฿ 1,058.00 ฿ 907.13 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Silique type | [Other] 18.2 x 24.2 | [Other] 3c | 3 | [Return] Both return | PCB Terminal | 28 | 41.9 | 0.1 | 0.1 | Gold | 45 | Metallic |
Loading...
Type | Selector | Illumination | NA | With key | NA |
---|---|---|---|---|---|
Protection function (environmentally resistant) | IP65 | Representative Standard | CE / UL / TUV / CSA | Dimension vertical(mm) | 22 |
Specifications | Flash bezel | Lock removing method | Available |
How can we improve?
How can we improve?