1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
LB Series Flash Silhouette Switch, Selector Switch (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

LB Series Flash Silhouette Switch, Selector Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 583.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

LB series flash silhouette selector switch.

[Features]
· Detached, short-depth type (2 mm front panel height, 34.9 mm panel depth) suited for one-board solutions.
· Up to 3 contacts for push button switches, selector switches, and keyed selector switches.
· Keyed selector switches use wave-type keys for difficult copying.
· 7 types of different key numbers.
· 2 bezel colors: black and metallic.
· Bright, clearly-lit LED light.
· Gold cladding, crossbar contacts, high capacity, and silver contacts used.
· IP65 anti-spray protective construction (IEC60529).
· UL/CSA/TÜV/CCC applications filed.

 
Part Number
LB8MS-3T6 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Mounting Hole Contact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Contact Notch angle
(°C)
Bezel color: specified

฿ 900.00

฿ 771.39

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) 98 Day(s) Silique type[Other] 18.2 x 24.22c3Stop each positionSolder terminal/tab terminal2843.432Silver45Metallic

Loading...

  1. 1

Basic Information

Type Selector Illumination NA With key NA
Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CSA Dimension vertical(mm) 22
Specifications Flash bezel Lock removing method Available

Please check the type/dimensions/specifications of the part LB8MS-3T6 in the LB Series Flash Silhouette Switch, Selector Switch series.

Products with similar specification

Part Number
LB6MS-21T2V
LB6MS-21T3
LB6MS-21T3V
LB8MS-3T7
LB8S-21T1
LB8S-21T1V
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Mounting Hole Contact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Contact Notch angle
(°C)
Bezel color: specified

฿ 900.00

1 Piece(s) Quote [Round] Circular Type.[Other] φ 18.22c2[Return] Right returnPCB Terminal2241.90.10.1Gold90Metallic

฿ 1,058.00

1 Piece(s) Quote [Round] Circular Type.[Other] φ 18.2[Other] 3c2[Return] Right returnSolder terminal/tab terminal2343.40.10.1Gold90Metallic

฿ 1,058.00

1 Piece(s) Quote [Round] Circular Type.[Other] φ 18.2[Other] 3c2[Return] Right returnPCB Terminal2341.90.10.1Gold90Metallic

฿ 1,058.00

1 Piece(s) Quote Silique type[Other] 18.2 x 24.2[Other] 3c3Stop each positionSolder terminal/tab terminal2843.432Silver45Metallic

฿ 583.00

1 Piece(s) Quote Silique type[Other] 18.2 x 24.21c2[Return] Right returnSolder terminal/tab terminal2843.40.10.1Gold90Black

฿ 583.00

1 Piece(s) Quote Silique type[Other] 18.2 x 24.21c2[Return] Right returnPCB Terminal2841.90.10.1Gold90Black