1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
LB Series Flash Silhouette Switch, Keyed Selector Switch (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

LB Series Flash Silhouette Switch, Keyed Selector Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 978.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

LB series flash silhouette keyed selector switch.

[Features]
· Detached, short-depth type (2 mm panel height, 34.9 mm panel depth) suited for one-board solutions.
· Up to 3 contacts for push button switches, selector switches, and keyed selector switches.
· Keyed selector switches use wave-type keys for difficult copying.
· 7 types of different key numbers.
· 2 bezel colors: black and metallic.
· Bright, clearly-lit LED light.
· Gold cladding, crossbar contacts, and high capacity.
· Silver contacts used.
· IP65 anti-spray protective construction (IEC60529).
· UL/CSA/TÜV/CCC applications filed.

 
Part Number
LB7K-2ST3C SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Mounting Hole Contact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Dimension width
(mm)
Dimension depth
(mm)
Specifications Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Contact Notch angle
(°C)
Key removal position Bezel color: specified

฿ 1,733.00

฿ 1,223.50

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote Rectangular shape[Other] □18.2[Other] 3c2Stop each positionSolder terminal/tab terminal2336.9Flash bezel0.10.1Gold90Right removed (left not removed)Black

Loading...

  1. 1

Basic Information

Type Keylock switch Illumination NA With key Available
Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CSA Dimension vertical(mm) 22
Key type Wave key type Key Number(No) 0H Lock removing method Available