RJ Series Slim Power Relay Plug-in Terminal Type (Twin Contact Type)

Brand :
IDEC

Caution

    Product Description

    - RJ Series Slim Power Relays from IDEC.
    - Compact and rugged power relays.
    - Compact housing only 12.7-mm wide.
    - Large contact rating, RJ1 (1-pole): 16A (UL general use rating @250V AC), RJ2 (2-pole): 8A.
    - Non-polarized LED indicator available on blade type. IDEC’s unique light guide structure enables high visibility of coil status from any direction.
    - Excellent electrical and mechanical life. Electrical life: 200,000 operations (AC load), Mechanical life: 30 million operations (AC coil)
    - UL recognized, CSA certified, EN compliant.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    RJ Series Slim Power Relay Plug-in Terminal Type (Twin Contact Type) | IDEC | MISUMI Thailand