1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
HG2G Type Programmable Display (High Performance Type) (Part Number)

DISPLAY TOUCH PANNER(PLC)

HG2G Type Programmable Display (High Performance Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 26,160.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

By employing a high luminance LED backlight, the 5.7 inch display provides excellent visibility of 800cd/m2.

Product Specifications

HG2G Type Programmable Display specification 01
NO.Name
1POWER LED
2Display
3Touch panel
4Power supply terminal
5Serial interface (COM2)
6Serial interface (COM1)
7Ethernet interface (LAN)
8USB interface (USB1)
9USB interface (USB2)
10Memory card interface (SD)
11SD memory card access lamp
12Interface for expansion module (EXT)
13Battery cover
14Terminating resistor selector switch

General specifications

Electrical specificationsRated VoltageDC24V
Allowable voltage rangeDC20.4 to 28.8 V
Power consumption19 W or less (USB interface USB2, interface for expansion module EXT 10 W or less when not in use)
Allowable momentary power outage duration10 ms or less
Power supply inrush current30 A or less
Dielectric strength1,000 V AC, 10 mA 1 minute (Between the power supply terminal and the functional ground terminal)
Environmental specificationsOperating ambient temperature0 to +50℃
Operating ambient humidity10 to 90%RH (However, no condensation)
Storage temperature-20 to +60℃
Storage ambient humidity10 to 90%RH (However, no condensation)
Pollution degree2
Vibration5 to 8.4 Hz Single amplitude 3.5 mm, 8.4 to 150 Hz Acceleration 9.8 m/s^2
(10 times in each direction of X, Y, Z [100 minutes])
Shock147 m/s^2 11 ms (5 times in each direction of X, Y, Z)
Noise resistanceFirst transient / burst test,
power supply part: ±2 kV
Communication line: ±1 kV (IEC/EN61131-2:2007)
Electrostatic discharge resistanceContact ±6 kV, air ±8 kV (IEC/EN61131-2:2007)
Operating atmosphereNo corrosive gas
Structural specificationsMounting structurePanel mount method (Panel thickness: 1.0 to 5.0 mm) 
Protective structureIP66 (IEC 60529) (Front part when mounting the panel) (*1)
TYPE 4X TYPE 13 (*2)
External dimensions167.2 (W) × 134.7 (H) × 54.4 (D) mm
Weight (Approx.)0.65 kg

・ The LCD on the display is deteriorated by ultraviolet rays, so avoid using or storing it under strong ultraviolet rays.
* 1) It is a protective structure for the operation part after mounting the panel. Although it has passed the compatible test, it does not guarantee operation under all environments.
* 2) It is not guaranteed under the operating environment with all oils.

 

Display specification

Display elementsTFT color LCD
Display color, gradation65,536 colors
Effective display size115.2 (W) × 86.4 (H) mm
Display resolution640 (W) × 480 (H) dots
Viewing angleUp, down, left and right 80° each
BacklightLED
Backlight lifespanStandard 50,000 hours (*3)
Luminance800 cd/m^2 (*4)
Luminance control48 stages
Backlight replacementNot user-replaceable (Exchange at the factory)
Display character size1/4 square8 × 8 dots〈JIS8 bit code, ISO8859-1 (Western European language), ANSl1250 (Central European language)〉
Single-byte8 × 16 dots〈JIS8 bit code, ISO8859-1 (Western European language), ANSl1250 (Central European language)〉
16 × 32 dots / 24 × 48 dots / 32 × 64 dots〈ISO8859-1 (Western European language)〉
Two bytes16 × 16 dots〈JIS 1st and 2nd level characters, Chinese, Taiwanese, Korean〉
Two bytes (Mincho)32 × 32 dots〈JIS 1st level characters〉
ScalableWidth 8 to 128 dots (Single-byte fixed)〈ISO8859-1 (Western European language), 7-segment〉
Number of characters1/4 square80 characters × 60 lines/screen
Single-byte80 characters × 30 lines/screen
Two bytes40 characters × 30 lines/screen
Two bytes (Mincho)20 characters × 15 lines/screen
Character enlargementVertical and horizontal directions 0.5, 1 to 8 times (Excluding scalable fonts)
Character attributesBlink, reverse, bold, shaded (Blink has a 1-second or 0.5-second cycle)
Shape typeStraight line, continuous straight line, rectangle, circle, arc, sector, oval,
regular polygons (3, 4, 5, 6, 8), bitmap shapes, fill
Window displaySub screen × 3 screens + system screen

* 3) The time when the luminance becomes 50% of the initial value. This is the expected lifespan of the liquid crystal unit alone at an ambient temperature of 25°C, and is not a guaranteed value. The actual lifespan will vary depending on the operating environment and conditions.
* 4) Luminance of LCD alone.

Drawing

Drawing 01 of HG2G Type Programmable Display

・ The blue display is the cable mounting dimension.
・ The dimensional values shown vary depending on the type of cable to be connected. Please use the information provided as a reference value when designing.

Drawing 02 of HG2G Type Programmable Display

Mounting hole machining diagram

Standard table

HG2G Type Programmable Display standard table 01

Cautions/prohibitions

・ For mounting on the panel, use the attached mounting bracket to evenly tighten the 4 locations with the recommended tightening torque of 0.2 to 0.3 N⋅m.
If tightened outside the recommended tightening torque range, the main unit may be "distorted", causing "wrinkles" on the display and impairing the waterproof performance.

Part Number
HG2G-5TN22TF-S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMonitor screen size
(Inch)
Maximum Compatible Resolution Display color
(colors)
Frame color Input Voltage Representative Standard Dimension depth
(mm)
Interface 1 Interface 2 Ethernet interface Operation specifications Power outage hold Note

฿ 26,160.00

฿ 18,466.34

DISPLAY TOUCH PANNER(PLC) 1 Piece(s) Quote -480X272(WQVGA)[Color (65536 colors)] Monochrome (16 gradations)Silver-CE / UL / cUL / CSA40.9RS-232C/RS-485(422)RS-232C/RS-485(422)10BASE-T/100BASE-TXAnalog resistive membrane typeData backed up: calendar clock, log data, HMI keep relay, HMI keep registerIt is a protective structure for the operation part after mounting the panel. Although it has passed the compliant test, it does not guarantee operation in all environments.

Loading...

  1. 1
 

Basic Information

Type Panel mount Monitor screen TFT Ladder monitor NA
Multi-language support Available Protection function (environmentally resistant) IP66 Dimension height(mm) 134.7
Dimension width(mm) 167.2