(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
By employing a high luminance LED backlight, the 5.7 inch display provides excellent visibility of 800cd/m2.
NO. | Name |
---|---|
1 | POWER LED |
2 | Display |
3 | Touch panel |
4 | Power supply terminal |
5 | Serial interface (COM2) |
6 | Serial interface (COM1) |
7 | Ethernet interface (LAN) |
8 | USB interface (USB1) |
9 | USB interface (USB2) |
10 | Memory card interface (SD) |
11 | SD memory card access lamp |
12 | Interface for expansion module (EXT) |
13 | Battery cover |
14 | Terminating resistor selector switch |
General specifications
Electrical specifications | Rated Voltage | DC24V |
---|---|---|
Allowable voltage range | DC20.4 to 28.8 V | |
Power consumption | 19 W or less (USB interface USB2, interface for expansion module EXT 10 W or less when not in use) | |
Allowable momentary power outage duration | 10 ms or less | |
Power supply inrush current | 30 A or less | |
Dielectric strength | 1,000 V AC, 10 mA 1 minute (Between the power supply terminal and the functional ground terminal) | |
Environmental specifications | Operating ambient temperature | 0 to +50℃ |
Operating ambient humidity | 10 to 90%RH (However, no condensation) | |
Storage temperature | -20 to +60℃ | |
Storage ambient humidity | 10 to 90%RH (However, no condensation) | |
Pollution degree | 2 | |
Vibration | 5 to 8.4 Hz Single amplitude 3.5 mm, 8.4 to 150 Hz Acceleration 9.8 m/s^2 (10 times in each direction of X, Y, Z [100 minutes]) | |
Shock | 147 m/s^2 11 ms (5 times in each direction of X, Y, Z) | |
Noise resistance | First transient / burst test, power supply part: ±2 kV Communication line: ±1 kV (IEC/EN61131-2:2007) | |
Electrostatic discharge resistance | Contact ±6 kV, air ±8 kV (IEC/EN61131-2:2007) | |
Operating atmosphere | No corrosive gas | |
Structural specifications | Mounting structure | Panel mount method (Panel thickness: 1.0 to 5.0 mm) |
Protective structure | IP66 (IEC 60529) (Front part when mounting the panel) (*1) TYPE 4X TYPE 13 (*2) | |
External dimensions | 167.2 (W) × 134.7 (H) × 54.4 (D) mm | |
Weight (Approx.) | 0.65 kg |
・ The LCD on the display is deteriorated by ultraviolet rays, so avoid using or storing it under strong ultraviolet rays.
* 1) It is a protective structure for the operation part after mounting the panel. Although it has passed the compatible test, it does not guarantee operation under all environments.
* 2) It is not guaranteed under the operating environment with all oils.
Display specification
Display elements | TFT color LCD | |
---|---|---|
Display color, gradation | 65,536 colors | |
Effective display size | 115.2 (W) × 86.4 (H) mm | |
Display resolution | 640 (W) × 480 (H) dots | |
Viewing angle | Up, down, left and right 80° each | |
Backlight | LED | |
Backlight lifespan | Standard 50,000 hours (*3) | |
Luminance | 800 cd/m^2 (*4) | |
Luminance control | 48 stages | |
Backlight replacement | Not user-replaceable (Exchange at the factory) | |
Display character size | 1/4 square | 8 × 8 dots〈JIS8 bit code, ISO8859-1 (Western European language), ANSl1250 (Central European language)〉 |
Single-byte | 8 × 16 dots〈JIS8 bit code, ISO8859-1 (Western European language), ANSl1250 (Central European language)〉 | |
16 × 32 dots / 24 × 48 dots / 32 × 64 dots〈ISO8859-1 (Western European language)〉 | ||
Two bytes | 16 × 16 dots〈JIS 1st and 2nd level characters, Chinese, Taiwanese, Korean〉 | |
Two bytes (Mincho) | 32 × 32 dots〈JIS 1st level characters〉 | |
Scalable | Width 8 to 128 dots (Single-byte fixed)〈ISO8859-1 (Western European language), 7-segment〉 | |
Number of characters | 1/4 square | 80 characters × 60 lines/screen |
Single-byte | 80 characters × 30 lines/screen | |
Two bytes | 40 characters × 30 lines/screen | |
Two bytes (Mincho) | 20 characters × 15 lines/screen | |
Character enlargement | Vertical and horizontal directions 0.5, 1 to 8 times (Excluding scalable fonts) | |
Character attributes | Blink, reverse, bold, shaded (Blink has a 1-second or 0.5-second cycle) | |
Shape type | Straight line, continuous straight line, rectangle, circle, arc, sector, oval, regular polygons (3, 4, 5, 6, 8), bitmap shapes, fill | |
Window display | Sub screen × 3 screens + system screen |
* 3) The time when the luminance becomes 50% of the initial value. This is the expected lifespan of the liquid crystal unit alone at an ambient temperature of 25°C, and is not a guaranteed value. The actual lifespan will vary depending on the operating environment and conditions.
* 4) Luminance of LCD alone.
・ The blue display is the cable mounting dimension.
・ The dimensional values shown vary depending on the type of cable to be connected. Please use the information provided as a reference value when designing.
Mounting hole machining diagram
・ For mounting on the panel, use the attached mounting bracket to evenly tighten the 4 locations with the recommended tightening torque of 0.2 to 0.3 N⋅m.
If tightened outside the recommended tightening torque range, the main unit may be "distorted", causing "wrinkles" on the display and impairing the waterproof performance.
Part Number |
---|
HG2G-5TN22TF-B |
HG2G-5TN22TF-W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Monitor screen size (Inch) | Maximum Compatible Resolution | Display color (colors) | Frame color | Input Voltage | Representative Standard | Dimension depth (mm) | Interface 1 | Interface 2 | Ethernet interface | Operation specifications | Power outage hold | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,160.00 ฿ 18,466.34 | DISPLAY TOUCH PANNER(PLC) | 1 Piece(s) | Quote | - | 480X272(WQVGA) | [Color (65536 colors)] Monochrome (16 gradations) | [Gray] Dark gray | - | CE / UL / cUL / CSA | 40.9 | RS-232C/RS-485(422) | RS-232C/RS-485(422) | 10BASE-T/100BASE-TX | Analog resistive membrane type | Data backed up: calendar clock, log data, HMI keep relay, HMI keep register | It is a protective structure for the operation part after mounting the panel. Although it has passed the compliant test, it does not guarantee operation in all environments. | ||
฿ 26,160.00 ฿ 18,466.34 | DISPLAY TOUCH PANNER(PLC) | 1 Piece(s) | Quote | - | 480X272(WQVGA) | [Color (65536 colors)] Monochrome (16 gradations) | [Gray] Light Gray | - | CE / UL / cUL / CSA | 40.9 | RS-232C/RS-485(422) | RS-232C/RS-485(422) | 10BASE-T/100BASE-TX | Analog resistive membrane type | Data backed up: calendar clock, log data, HMI keep relay, HMI keep register | It is a protective structure for the operation part after mounting the panel. Although it has passed the compliant test, it does not guarantee operation in all environments. |
Loading...
Type | Panel mount | Monitor screen | TFT | Ladder monitor | NA |
---|---|---|---|---|---|
Multi-language support | Available | Protection function (environmentally resistant) | IP66 | Dimension height(mm) | 134.7 |
Dimension width(mm) | 167.2 |
How can we improve?
How can we improve?