1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ø16 LB Series Pilot Light (LB1P-1T01S)

SIGNAL TOWER BUZZER PILOT LAMP

ø16 LB Series Pilot Light (LB1P-1T01S)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Clear and bright illumination surface, LED illumination

[Features]
· Short body separated type with a panel depth of 27.9 mm, optimal for single board mounting.
· Up to 3C contacts for push-button switch, selector switch and selector switch with key.
· The selector switch with key uses a wave key type that is difficult to copy.
· Other than the standard number, 6 types of key number variants are available.
· Clear and bright illumination surface, LED illumination.
· Gold-clad, cross-bar contacts and high capacity.
· Uses silver contacts.
· Water-jet-proof type protective structure, IP65 (IEC60529).
· TÜV, CCC application filed.

 
Part Number
LB1P-1T01S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Color Rated Voltage
(V)
Dimension width
(mm)
Dimension depth
(mm)
With 3-direction barrier Terminal shape

฿ 475.00

฿ 407.12

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Round] Circular.Blue[Other] DC5V1836.9×Solder/tab terminal

Loading...

  1. 1

Basic Information

Mounting Hole Size φ 16.2 Protection function (environmentally resistant) IP65 Light Source LED
Representative Standard CE / UL / TUV / CSA Dimension vertical(mm) 18 Specifications Standard bezel
Features Registering Type Shape Flat Type Lock removing method Available