(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Clear and bright illumination surface, LED illumination
[Features]
· Short body separated type with a panel depth of 27.9 mm, optimal for single board mounting.
· Up to 3C contacts for push-button switch, selector switch and selector switch with key.
· The selector switch with key uses a wave key type that is difficult to copy.
· Other than the standard number, 6 types of key number variants are available.
· Clear and bright illumination surface, LED illumination.
· Gold-clad, cross-bar contacts and high capacity.
· Uses silver contacts.
· Water-jet-proof type protective structure, IP65 (IEC60529).
· TÜV, CCC application filed.
Part Number |
---|
LB2P-1T01VPW |
LB2P-1T03VPW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Dimension width (mm) | Dimension depth (mm) | With 3-direction barrier | Terminal shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 475.00 ฿ 407.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square] Corner. | [White] Pure White | [Other] DC5V | 18 | 35.4 | × | PCB Terminal | ||
฿ 475.00 ฿ 407.12 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Square] Corner. | [White] Pure White | [Other] AC/DC12V | 18 | 35.4 | × | PCB Terminal |
Loading...
Mounting Hole Size | φ 16.2 | Protection function (environmentally resistant) | IP65 | Light Source | LED |
---|---|---|---|---|---|
Representative Standard | CE / UL / TUV / CSA | Dimension vertical(mm) | 18 | Specifications | Standard bezel |
Features | Registering Type | Shape | Flat Type | Lock removing method | Available |
How can we improve?
How can we improve?