(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Aluminum and plastic box made using sturdy die cast aluminum with protection grades IP67 and 65.
[Features]
· Smartly-designed die cast aluminum box.
· Made using sturdy die cast aluminum with protection grades IP67 and 65.
· Prevent the cover from falling by mounting the included hinge.
· Height 33 and 50 types don't include a hinge.
[Applications]
· It is possible to secure the box to a wall with screws by removing the POM resin clip-on cover.
Application | Control Box | Material | Aluminum Die Casting | Mounting Base | There are optional items |
---|---|---|---|---|---|
Installation location | For both indoor/outdoor use | Color specifications(Body) | Gray (powder coating) | Color specifications(Top Cover) | Gray (powder coating) |
Presence of Key | NA | Heat dissipation hole | NA | Operating Temperature Range(°C) | -40-80 |
Tightening Torque(N▪m) | 2.5 |
Please check the type/dimensions/specifications of the part ALC10-5-3 in the ALC Series Waterproof / Dustproof Die Cast Aluminum Box series.
Part Number |
---|
ALC10-7-5 |
ALC12-9-6 |
ALC14-11-6 |
ALC18-15-9 |
ALC20-11-6 |
ALC20-17-6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | W (mm) | H (mm) | D (mm) | Protection grade (IP) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,973.69 | 1 Piece(s) | 4 Day(s) | 10 | 100 | 50 | 70 | IP67 | ||
฿ 2,217.61 | 1 Piece(s) | 4 Day(s) | 10 | 120 | 60 | 90 | IP67 | ||
฿ 3,222.05 | 1 Piece(s) | 4 Day(s) | 10 | 140 | 60 | 110 | IP67 | ||
฿ 4,076.19 | 1 Piece(s) | 4 Day(s) | 10 | 180 | 90 | 150 | IP67 | ||
฿ 3,512.82 | 1 Piece(s) | 4 Day(s) | 10 | 200 | 60 | 110 | IP67 | ||
฿ 4,322.35 | 1 Piece(s) | 4 Day(s) | 10 | 200 | 60 | 170 | IP67 |
How can we improve?
How can we improve?