1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

COA Type Aluminum Clip-On Cover

COA Type Aluminum Clip-On Cover
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 468.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

COA type aluminum clip-on cover.
[Features]
· This is an ALC aluminum clip-on cover (one-touch removal).
· Features a high-quality aluminum silver anodized finish.
· By replacing the standard resin cover, you can improve the quality.
[Applications]
· Can be used for replacement when lost or damaged, for image changes, etc.

 
Part Number
COA-90
COA-110
COA-150
COA-170
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSupported models/application

฿ 468.24

COA ALUMINUM CLIP ON COVER 1 Piece(s) 4 Day(s) 10ALC12-9-6 / ALC16-9-6 / ALC25-9-6

฿ 479.12

COA ALUMINUM CLIP ON COVER 1 Piece(s) 4 Day(s) 10ALC14-11-6 / ALC20-11-6

฿ 519.39

COA ALUMINUM CLIP ON COVER 1 Piece(s) 4 Day(s) 10ALC18-15-9 / ALC18-15-6 / ALC26-15-9 / ALC26-15-6

฿ 562.58

COA ALUMINUM CLIP ON COVER 1 Piece(s) 3 Day(s) 10ALC20-17-9 / ALC20-17-6 / ALC28-17-9 / ALC28-17-6

Loading...

  1. 1

Basic Information

Type Case Cover Color/Surface treatment Silver alumite Material Aluminum + POM
Note For replacement, can be used for image change.