(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Employs a newly developed spring-lock terminal.
[Features]
· Spring lock type needs no additional tightening and is free of charge in terms of maintenance.
· 1-to-1 connection from connector to terminal block. Many mount connectors are also available.
· Two types are available: the PCX series, which can be mounted horizontally on the rail, and the PCXV series, which can achieve even more space savings by mounting vertically.
· Can be mounted on IEC35 mm rails without the need for end clip due to the unique lock function.
· The connection spring can be opened and closed with a button and can be operated with either a +/- screwdriver.
Part Number |
---|
PCX-1H20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Connector | Number of Poles (Pole) | Dimension width (mm) | Dimension depth (mm) | Implementation connector manufacturer (Connector side) | Features | Name Label Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,021.17 ฿ 546.63 | TERMINAL INTERFACE TERMINAL | 1 Piece(s) | Same day | 10 | MIL Connector | 20 | 49.5 | 47.3 | Hirose Electric | Keyway: 1 Place | A / B Serial Number |
Loading...
Terminal Block Clamp | Spring | Mounting Method | DIN rail/Direct attachment | Pitch Between Terminals(mm) | 3.5 |
---|---|---|---|---|---|
Supported equipment | Equipment for control | Dimension vertical(mm) | 46.8 | Wiring Method | Spring lock terminal |
Cable(m) | None |
Please check the type/dimensions/specifications of the part PCX-1H20 in the Interface (Connector Terminal Block), PCX Series series.
Part Number |
---|
PCX-1H20-M |
PCX-1H26 |
PCX-1H26-M |
PCX-1H34 |
PCX-1H34-M |
PCX-1H40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Connector | Number of Poles (Pole) | Dimension width (mm) | Dimension depth (mm) | Implementation connector manufacturer (Connector side) | Features | Name Label Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 924.77 | 1 Piece(s) | Available | 3 Day(s) | 10 | MIL Connector | 20 | 49.5 | 47.3 | Hirose Electric | Keyway: 1 Place | Numeric serial number | |
฿ 1,000.36 | 1 Piece(s) | 3 Day(s) | - | MIL Connector | 26 | 57 | 47.3 | Hirose Electric | Keyway: 1 Place | A / B Serial Number | ||
฿ 1,000.36 | 1 Piece(s) | 3 Day(s) | - | MIL Connector | 26 | 57 | 47.3 | Hirose Electric | Keyway: 1 Place | Numeric serial number | ||
฿ 1,285.50 | 1 Piece(s) | Same day | 10 | MIL Connector | 34 | 67.5 | 47.3 | Hirose Electric | Keyway: 1 Place | A / B Serial Number | ||
฿ 1,358.67 | 1 Piece(s) | Same day | 10 | MIL Connector | 34 | 67.5 | 47.3 | Hirose Electric | Keyway: 1 Place | Numeric serial number | ||
฿ 1,440.00 | 1 Piece(s) | Same day | 10 | MIL Connector | 40 | 75 | 47.3 | Hirose Electric | Keyway: 1 Place | A / B Serial Number |
How can we improve?
How can we improve?