1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Interface (Connector Terminal Block), PCX-TB Series (PCX-1H40-TB34-O3)

TERMINAL INTERFACE TERMINAL

Interface (Connector Terminal Block), PCX-TB Series (PCX-1H40-TB34-O3)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uses a newly developed spring lock terminal (PLC compatible). The proprietary rail-lock mechanism does not require end clips.

Part Number
PCX-1H40-TB34-O3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnector Supported equipment manufacturer Dimension depth
(mm)
Implementation connector manufacturer (Connector side) Interface compatible PLC type Features Compatible Model and Series

฿ 1,273.16

TERMINAL INTERFACE TERMINAL 1 Piece(s) Available 10 Day(s) -MIL ConnectorOmron47.3Hirose Electric Hitachi Industrial Equipment / Yokogawa / Omron For OutputOmron: CJ1W / CS1W / C200H / C500 / CQM1
Yokogawa Electric: FA-M3R Hitachi Industrial Equipment: EH-150

Loading...

  1. 1

Basic Information

Terminal Block Clamp Spring Number of Poles(Pole) 40 Mounting Method DIN rail/Direct attachment
Pitch Between Terminals(mm) 3.5 Supported equipment PLC Dimension vertical(mm) 46.8
Dimension width(mm) 75 Wiring Method Spring lock terminal Cable(m) None

Please check the type/dimensions/specifications of the part PCX-1H40-TB34-O3 in the Interface (Connector Terminal Block), PCX-TB Series series.

Products with similar specification

Part Number
PCX-1H40-TB34-M2-Y
PCX-1H40-TB34-O1
PCX-1H40-TB34-O2
PCX-1H40-TB34-O4
PCX-4F40-TB34-O1
PCX-4F40-TB34-O3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSConnector Supported equipment manufacturer Dimension depth
(mm)
Implementation connector manufacturer (Connector side) Interface compatible PLC type Features Compatible Model and Series

฿ 1,350.00

1 Piece(s) 60 Day(s) 10MIL ConnectorMitsubishi Electric47.3Hirose ElectricMitsubishi ElectricFor OutputMitsubishi Electric: MELSEC-L/MELSEC-Q/MELSEC-AnS/CC-Link
Fuji Electric: MICREX-SX

฿ 1,273.16

1 Piece(s) Available 10 Day(s) -MIL ConnectorOmron47.3Hirose Electric Yokogawa / Hitachi Industrial Equipment / Omron For InputOmron: CJ1W / CS1W / C200H / C500 / CQM1
Yokogawa Electric: FA-M3R Hitachi Industrial Equipment: EH-150

฿ 1,190.61

1 Piece(s) 10 Day(s) -MIL ConnectorOmron47.3Hirose ElectricOmronFor InputOmron: CJ1W

฿ 1,190.61

1 Piece(s) 10 Day(s) -MIL ConnectorOmron47.3Hirose ElectricOmronFor OutputOmron: CJ1W

฿ 1,389.29

1 Piece(s) Available 10 Day(s) --Omron36.8Fujitsu Yokogawa / Hitachi Industrial Equipment / Omron For InputOmron: CJ1W / CS1W / C200H / C500 / CQM1
Yokogawa Electric: FA-M3R Hitachi Industrial Equipment: EH-150

฿ 1,389.29

1 Piece(s) Available 10 Day(s) --Omron36.8Fujitsu Yokogawa / Hitachi Industrial Equipment / Omron For OutputOmron: CJ1W / CS1W / C200H / C500 / CQM1
Yokogawa Electric: FA-M3R Hitachi Industrial Equipment: EH-150