0U PDU (Removal Prevention Type)

Brand :
AMERICAN DENKI

Caution

    Product Description

    A black multi-outlet PDU that can be attached in the vertical direction of 19 inch rack.
    [Features]
    ·20 A / 30 A input power supply unit with 15 A removal prevention type outlets.
    ·Slide rails and mounting brackets are installed on both sides.
    ·It is possible to freely set the mounting pitch with the rack panel mount frame.
    ·The terminal block to connect the cable is covered with a transparent cover which shows the connection state at a glance.
    ·The 30 A input type (HA7181 and HA7241) has 2 power supply circuits in 1 unit and each has a safety breaker.
    [Use]
    ·Can be attached in the vertical direction of 19 inch rack. Ideal for power supplies such as servers and UPS.

     

    Specifications of 0U PDU, removal prevention type outlets

    External appearance of HA7120

    External appearance of HA7120

    • Ground type rated at 2P / 20 A / 125 V
    • Applicable wire: VCT 3.5 mm^2, 5.5 mm^2
    • Cable connection method: Crimp terminal type
    • Compatible Crimp Terminal: R3.5-5, R5.5-5
    • Unit weight: 1,000 g
    • Slide rail type
    • 12 outlets
    External appearance of HA7122

    External appearance of HA7122

    • Ground type rated at 2P / 20 A / 125 V
    • Applicable wire: VCT 3.5 mm^2, 5.5 mm^2
    • Cable connection method: Crimp terminal type
    • Compatible Crimp Terminal: R3.5-5, R5.5-5
    • Unit weight: 1,200 g
    • Slide rail type
    • With 20 A overcurrent safety breaker × 1 pc.
    • 12 outlets
    External appearance of HA7180

    External appearance of HA7180

    • Ground type rated at 2P / 20 A / 125 V
    • Applicable wire: VCT 3.5 mm^2, 5.5 mm^2
    • Cable connection method: Crimp terminal type
    • Compatible Crimp Terminal: R3.5-5, R5.5-5
    • Unit weight: 1,300 g
    • Slide rail type
    • 18 outlets
    External appearance of HA7181

    External appearance of HA7181

    • Ground type rated at 2P / 30 A / 125 V
    • Applicable wire: VCT 5.5 mm^2
    • Cable connection method: Crimp terminal type
    • Compatible Crimp Terminal: R5.5-5
    • Unit weight: 1,740 g
    • Slide rail type
    • With 15 A overcurrent safety breakers × 2 pcs.
    • 18 outlets
    • This product has 2 power supply circuits in 1 unit, and a 15 A safety breaker with a cord protection function that immediately detects and cuts off current when an overcurrent due to overload or short circuit is carried on each circuit.
    External appearance of HA7182

    External appearance of HA7182

    • Ground type rated at 2P / 20 A / 125 V
    • Applicable wire: VCT 3.5 mm^2, 5.5 mm^2
    • Cable connection method: Crimp terminal type
    • Compatible Crimp Terminal: R3.5-5, R5.5-5
    • Unit weight: 1,500 g
    • Slide rail type
    • With 20 A overcurrent safety breaker × 1 pc.
    • 18 outlets
    External appearance of HA7241

    External appearance of HA7241

    • Ground type rated at 2P / 30 A / 125 V
    • Applicable wire: VCT 5.5 mm^2
    • Cable connection method: Crimp terminal type
    • Compatible Crimp Terminal: R5.5-5
    • Unit weight: 2,160 g
    • Slide rail type
    • With 15 A overcurrent safety breakers × 2 pcs.
    • 24 outlets
    • This product has 2 power supply circuits in 1 unit, and a 15 A safety breaker with a cord protection function that immediately detects and cuts off current when an overcurrent due to overload or short circuit is carried on each circuit.

    Dimensional drawing of HA7120

     

    (Units: mm)

     

    Dimensional drawing 1 of HA7120

    Dimensional drawing 1 of HA7120

    • 1. Body material: Aluminum
    • 2. Cap: ABS resin
    • 3. Blade holder cover: UF resin
    • 4. Terminal cover: PC resin
    Dimensional drawing 2 of HA7120

    Dimensional drawing 2 of HA7120

    Part numberDesign NumberProduct NameMaterialProcessingNumber of members
    1R6001-1401Fixing bracketSPCC t = 1.6Ep-Fe / Cu+Nib 31
    2R6001-1501Flat nutSPCC t = 2.0Trivalent Chromate1
    3Y111605APan head seems machine screwSWCH M4 × 6.3Trivalent Chromate1
     
    Structural details of HA7120

    Structural details of HA7120

    Removal prevention type

    Removal prevention type

     

    Cautions

    • * This product is for equipment (product used by incorporating it into equipment). Please do not use it for any purpose other than equipment.
    • *Please see the catalog for information other than that detailed above.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    HA7182 | 0U PDU (Removal Prevention Type) | AMERICAN DENKI | MISUMI Thailand