1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Power Strip, with 6 Sockets, with Electrical Leakage Breaker

POWER STRIPS

Power Strip, with 6 Sockets, with Electrical Leakage Breaker
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,352.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A retaining type 6-socket OA power strip with a 15-A leakage circuit breaker (current sensitivity: 15 mA).
[Features]
· Breaks the current when an overcurrent or electrical leakage occur due to overloading/short-circuit.

 
Part Number
A8760
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,352.64

POWER STRIPS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 6 Cable Length(m) 3
Rated Current(A) 15 Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)
Number Of Cores 3 Features With 15A electrical leakage breaker

Please check the type/dimensions/specifications of the part A8760 in the Power Strip, with 6 Sockets, with Electrical Leakage Breaker series.