1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hyper Plug (Flat Pin Type)

AC CONCENT

Hyper Plug (Flat Pin Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,100.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This super-premium plug allows the user to improve conduction stability and efficiency.

[Features]
• The blade-receivers for the charger in each outlet are made from deoxidized phosphor bronze, providing better plug-blade retention force and resettability when in contact with a plug.
• The terminals that link with the blade-receivers on the inside are made from a highly conductive copper alloy with excellent electrical characteristics.
• With the exception of the grounding receiver, the surfaces of all charged surfaces are plated with rhodium to improve resistance against corrosion, and are also polished to a mirror finish to prevent oxidation and to have a smooth contact surface.
• The materials for the insulation that is the main body of the outlet are a flame-retardant grade UL94 V-0 nylon resin with added glass fiber, for a more robust product.
• All metal parts (including the plate enclosure) are made from non-magnetic metals.
• Plugs used for power supplies are 7112GNXL hyper plugs. Related power-supply wiring is based on high-grade OFC (oxygen-free copper) wire specifications, frequently used in audio equipment and other applications, modified for additional conductivity and stability.

 
Part Number
7112GNXL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,100.58

AC CONCENT 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Plug Shape Ground insulation type 2P A-3 flat blade type Rated Voltage(V) 125
Rated Current(A) 15 NEMA standard presence NA Representative Standard PSE
Dimension length(mm) 37 Dimension width(mm) 37 Dimension thickness(mm) 75
Color Black Material Polyamide Resin

Please check the type/dimensions/specifications of the part 7112GNXL in the Hyper Plug (Flat Pin Type) series.