1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø30 AZ Electromagnetic Buzzer

ø30 AZ Electromagnetic Buzzer
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,970.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A vibration plate-type electromagnetic buzzer.

[Features]
· Both electronic (for DC24V) and electromagnetic types (for AC110V/AC220V) are available.
· ANNZ electronic buzzer.
· A solid state type with embedded electronic oscillator and speaker.
· Delivers a crisp and clear mono-tonal sound (600 to 800Hz). Can be used as an alarm.
· An AZ electromagnetic buzzer.
· A vibration plate-type electromagnetic buzzer.
· Can be mounted to the KGN and AGA control boxes from the manufacturer.

 
Part Number
AZ11NSALE
AZ12NSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Voltage
(V)
Sounding time rating
(Minute)

฿ 2,970.00

฿ 1,782.30

SIGNAL TOWER BUZZER 1 Piece(s) Same day [Other] AC100 to 110V10

฿ 2,970.00

฿ 2,175.23

SIGNAL TOWER BUZZER 1 Piece(s) Same day [Other] AC200 to 220V5

Loading...

  1. 1

Basic Information

Volume(dB) 90 Shape Round Sound Continuous
Volume adjustment NA Terminal shape Screw terminal Dimension width(mm) 50
Protection function (IP/drip-proof, etc.) IP65 Representative Standard PSE Dimension length(mm) 50
Dimension thickness(mm) 95.5 Note The terminal covers are not included. If you require the covers, please order the required number of AZ-VL5 covers separately from the main body unit.