(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Dedicated name plate for the ø22TW Series with black background, white characters, yellow background, and black characters.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Color | Text specifications | Dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 38.00 ฿ 20.80 | OPTION/ACCESSORIES | 1 Piece(s) | Same day | NWA Type | Black Background | No text | W29 | ||
฿ 38.00 ฿ 20.80 | OPTION/ACCESSORIES | 1 Piece(s) | Same day | NWA Type | Black Background | No text | W29 | ||
฿ 38.00 ฿ 20.80 | OPTION/ACCESSORIES | 1 Piece(s) | Same day | NWA Type | White Letters on Black Background | ON | W29 | ||
฿ 38.00 ฿ 33.00 | OPTION/ACCESSORIES | 1 Piece(s) | Same day | NWA Type | White Letters on Black Background | ON | W29 | ||
฿ 38.00 ฿ 32.58 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | NWA Type | White Letters on Black Background | OFF | W29 | ||
฿ 38.00 ฿ 33.00 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | NWA Type | White Letters on Black Background | OFF | W29 | ||
฿ 38.00 ฿ 32.58 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | NWA Type | White Letters on Black Background | START | W29 | ||
฿ 38.00 ฿ 33.00 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | NWA Type | White Letters on Black Background | START | W29 | ||
฿ 78.00 ฿ 67.14 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | NWA Type | White Letters on Black Background | STOP | W29 | ||
฿ 38.00 ฿ 22.00 | OPTION/ACCESSORIES | 1 Piece(s) | Same day | NWA Type | White Letters on Black Background | OFF ON | W29 | ||
฿ 38.00 ฿ 33.00 | OPTION/ACCESSORIES | 1 Piece(s) | Same day | NWA Type | White Letters on Black Background | OFF ON | W29 | ||
฿ 37.00 ฿ 31.71 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | NWA Type | White Letters on Black Background | HAND AUTO | W29 | ||
฿ 37.00 ฿ 31.00 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | NWA Type | White Letters on Black Background | HAND AUTO | W29 | ||
฿ 37.00 ฿ 31.71 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | NWA Type | White Letters on Black Background | HAND OFF AUTO | W29 | ||
฿ 37.00 ฿ 31.00 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | NWA Type | White Letters on Black Background | HAND OFF AUTO | W29 | ||
฿ 73.00 ฿ 40.00 | OPTION/ACCESSORIES | 1 Piece(s) | Same day | NWA Type | White Letters on Black Background | Launching | W29 | ||
฿ 73.00 ฿ 62.86 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | NWA Type | White Letters on Black Background | Launching | W29 | ||
฿ 73.00 ฿ 40.00 | OPTION/ACCESSORIES | 1 Piece(s) | Same day | NWA Type | White Letters on Black Background | Suspend | W29 | ||
฿ 73.00 ฿ 62.86 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | NWA Type | White Letters on Black Background | Suspend | W29 | ||
฿ 73.00 ฿ 44.00 | OPTION/ACCESSORIES | 1 Piece(s) | Same day | NWA Type | White Letters on Black Background | Off/ On | W29 | ||
฿ 73.00 ฿ 62.86 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | NWA Type | White Letters on Black Background | Off/ On | W29 | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | NWA Type | White Letters on Black Background | Manual/ Off/ Automatic | W29 | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | NWA Type | White Letters on Black Background | Manual/ Off/ Automatic | W29 | ||
฿ 48.00 ฿ 41.43 | OPTION/ACCESSORIES | 10 Piece(s) | 98 Day(s) | NWAL Type | Black Background | No text | W29 | ||
฿ 48.00 ฿ 41.00 | OPTION/ACCESSORIES | 10 Piece(s) | 98 Day(s) | NWAL Type | Black Background | No text | W29 | ||
฿ 38.00 ฿ 32.58 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | NWAQ Type | Black Background | No text | H35.5 x W29 | ||
฿ 38.00 ฿ 33.00 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | NWAQ Type | Black Background | No text | H35.5 x W29 | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | NWAQ Type | White Letters on Black Background | ON | H35.5 x W29 | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | NWAQ Type | White Letters on Black Background | ON | H35.5 x W29 | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | NWAQ Type | White Letters on Black Background | OFF | H35.5 x W29 | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | NWAQ Type | White Letters on Black Background | OFF | H35.5 x W29 | ||
฿ 38.00 ฿ 32.58 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | NWAQ Type | White Letters on Black Background | START | H35.5 x W29 | ||
฿ 38.00 ฿ 32.58 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | NWAQ Type | White Letters on Black Background | STOP | H35.5 x W29 | ||
฿ 38.00 ฿ 33.00 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | NWAQ Type | White Letters on Black Background | STOP | H35.5 x W29 | ||
฿ 73.00 ฿ 62.86 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | NWAQ Type | White Letters on Black Background | OFF ON | H35.5 x W29 | ||
฿ 73.00 ฿ 63.00 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | NWAQ Type | White Letters on Black Background | OFF ON | H35.5 x W29 | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | NWAQ Type | White Letters on Black Background | HAND AUTO | H35.5 x W29 | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | NWAQ Type | White Letters on Black Background | HAND OFF AUTO | H35.5 x W29 | ||
฿ 73.00 ฿ 44.00 | OPTION/ACCESSORIES | 1 Piece(s) | Same day | NWAQ Type | White Letters on Black Background | Launching | H35.5 x W29 | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | NWAQ Type | White Letters on Black Background | Suspend | H35.5 x W29 | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | NWAQ Type | White Letters on Black Background | Off/ On | H35.5 x W29 | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | NWAQ Type | White Letters on Black Background | Off/ On | H35.5 x W29 | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | NWAQ Type | White Letters on Black Background | Manual/ Off/ Automatic | H35.5 x W29 | ||
฿ 100.00 | OPTION/ACCESSORIES | 1 Piece(s) | Quote | NWAQ Type | White Letters on Black Background | Manual/ Off/ Automatic | H35.5 x W29 | ||
฿ 48.00 ฿ 41.43 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | NWAQL Type | Black Background | No text | H39.5 x W29 | ||
฿ 48.00 ฿ 41.00 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | NWAQL Type | Black Background | No text | H39.5 x W29 | ||
฿ 115.00 ฿ 98.57 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | NWAR Type | Yellow Background | No text | φ70 | ||
฿ 115.00 ฿ 99.00 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | NWAR Type | Yellow Background | No text | φ70 | ||
฿ 115.00 ฿ 64.00 | OPTION/ACCESSORIES | 1 Piece(s) | Same day | NWAR Type | Yellow Background/ Black Characters | EMERGENCY STOP | φ70 | ||
฿ 115.00 ฿ 99.00 | OPTION/ACCESSORIES | 1 Piece(s) | Same day | NWAR Type | Yellow Background/ Black Characters | EMERGENCY STOP | φ70 | ||
฿ 38.00 ฿ 32.58 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | NWAS Type | Black Background | No text | H45 x W45 | ||
฿ 38.00 ฿ 33.00 | OPTION/ACCESSORIES | 10 Piece(s) | Quote | NWAS Type | Black Background | No text | H45 x W45 |
Loading...
Material (Main Body) | Aluminum | Thickness(mm) | 0.8 | Note | Please refer to the catalog for details. |
---|
How can we improve?
How can we improve?