(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· No terminal cover needed.
· Greatly reduces wiring work on round crimp terminals.
· UL and CSA certified; conforms to EN standard (certain types only).
Part Number |
---|
ASS2L01N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Specifications | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Contact | Notch angle (°C) | Number of Contacts |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Other] 1b | 2 | Stop each position | 65.9 | Circuit number not specified | 10 | 8 | Silver | 90 | 1 |
Loading...
Type | Selector | Shape | Circular Type. | Mounting Hole | Ø25.5 |
---|---|---|---|---|---|
Illumination | NA | With key | NA | Terminal shape | Screw terminal |
Protection function (environmentally resistant) | IP65 | Representative Standard | CE / UL / TUV / CCC / CSA | Dimension vertical(mm) | 41.4 |
Dimension width(mm) | 34 | Operating Voltage(V) | 600 |
How can we improve?
How can we improve?