1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø25 TWS Series Selector Switch, Lever-Type Handle (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

ø25 TWS Series Selector Switch, Lever-Type Handle
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· No terminal cover needed.
· Greatly reduces wiring work on round crimp terminals.
· UL and CSA certified; conforms to EN standard (certain types only).

 
Part Number
ASS2L11N SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Contact Notch angle
(°C)
Number of Contacts

฿ 618.34

฿ 371.13

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Same day 1a1b2Stop each position65.9Circuit number not specified108Silver902

Loading...

  1. 1

Basic Information

Type Selector Shape Circular Type. Mounting Hole Ø25.5
Illumination NA With key NA Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 41.4
Dimension width(mm) 34 Operating Voltage(V) 600

Please check the type/dimensions/specifications of the part ASS2L11N in the ø25 TWS Series Selector Switch, Lever-Type Handle series.

Products with similar specification

Part Number
ASS21L22N
ASS21L2RN-118
ASS22L10N
ASS2L11N-103
ASS2L20N
ASS2L22N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Contact Notch angle
(°C)
Number of Contacts

฿ 100.00

1 Piece(s) Quote 2a2b2[Return] Right return85.9Circuit number not specified108Silver904

฿ 100.00

1 Piece(s) Quote 1a1b2[Return] Right return65.9Circuit number: 11854Silver902

฿ 100.00

1 Piece(s) Quote 1a2[Return] Left Return65.9Circuit number not specified108Silver901

฿ 618.00

1 Piece(s) Quote 1a1b2Stop each position65.9Circuit number: 103108Silver902

฿ 618.34

1 Piece(s) Same day 2a2Stop each position65.9Circuit number not specified108Silver902

฿ 928.00

1 Piece(s) Quote 2a2b2Stop each position85.9Circuit number not specified108Silver904