1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø25 TWS Series Selector Switch, Key-Control Type (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

ø25 TWS Series Selector Switch, Key-Control Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· No terminal cover needed.
· Greatly reduces wiring work on round crimp terminals.
· UL and CSA certified; conforms to EN standard (certain types only).

 
Part Number
ASS3K20N SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Contact Notch angle
(°C)
Key removal position Number of Contacts

฿ 906.67

฿ 777.11

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Same day 2a3Stop each position68.2Circuit number not specified108Silver45Fully remove2

Loading...

  1. 1

Basic Information

Type Keylock switch Shape Circular Type. Mounting Hole Ø25.5
Illumination NA With key Available Terminal shape Screw terminal
Protection function (environmentally resistant) IP54 Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 41.4
Dimension width(mm) 34 Operating Voltage(V) 600

Please check the type/dimensions/specifications of the part ASS3K20N in the ø25 TWS Series Selector Switch, Key-Control Type series.

Products with similar specification

Part Number
ASS21K20N-MAU
ASS21K22N
ASS21K2RN-118
ASS3K20NB
ASS3K20NC
ASS3K20ND
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Contact Notch angle
(°C)
Key removal position Number of Contacts

฿ 100.00

1 Piece(s) Quote 2a2[Return] Right return68.2Circuit number not specified108Gold90Left Absent (Right Not Absent)2

฿ 1,217.00

1 Piece(s) Quote 2a2b2[Return] Right return88.2Circuit number not specified108Silver90Left Absent (Right Not Absent)4

฿ 100.00

1 Piece(s) Quote 1a1b2[Return] Right return68.2Circuit number: 11854Silver90Left Absent (Right Not Absent)2

฿ 100.00

1 Piece(s) Quote 2a3Stop each position68.2Circuit number not specified108Silver45Left/Middle Absent (Right Not Absent)2

฿ 100.00

1 Piece(s) Quote 2a3Stop each position68.2Circuit number not specified108Silver45Remove middle/right (left not removed)2

฿ 100.00

1 Piece(s) Quote 2a3Stop each position68.2Circuit number not specified108Silver45Remove middle (left/right not removed)2